(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Employs high-grade machinery bearings for superior durability.
Part Number |
---|
WBS-0507 |
WBS-0607 |
WBS-0757 |
WBS-0907 |
WBS-1107 |
WBS-1207 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Diameter (φ) | Overall Length (mm) | Wheel Diameter (mm) |
---|---|---|---|---|---|---|---|---|
฿ 2,284.77 | DOOR WHEELS | 1 Piece(s) | 5 Day(s) | 50 | 100 | 50 | ||
฿ 4,086.00 | DOOR WHEELS | 1 Piece(s) | 19 Day(s) | 60 | 100 | 60 | ||
฿ 6,005.00 | DOOR WHEELS | 1 Piece(s) | 19 Day(s) | 75 | 120 | 75 | ||
฿ 8,543.00 | DOOR WHEELS | 1 Piece(s) | 20 Day(s) | 90 | 120 | 90 | ||
฿ 11,977.00 | DOOR WHEELS | 1 Piece(s) | 19 Day(s) | 110 | 145 | 110 | ||
฿ 13,432.00 | DOOR WHEELS | 1 Piece(s) | 19 Day(s) | 120 | 145 | 120 |
Loading...
Car Material | Stainless Steel | The material of frames | Stainless Steel | Type | Heavy-Duty Door Roller |
---|---|---|---|---|---|
Wheel Shape | Toro Model | Wheel Material | Metal | Shape | Toro Roller Model |
How can we improve?
How can we improve?