1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rotor/Stainless Steel Door Roller for Heavy Loads V Type (WBS-0605)

DOOR WHEELS

Rotor/Stainless Steel Door Roller for Heavy Loads V Type (WBS-0605)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Employs high-grade machinery bearings for superior durability.

Features

●Built-in bearing, excellent durability.
●Since space is provided between the frame and the wheel, it opens and closes smoothly even if there are some distortion or misalignment on the rail.

Usage

●Gate doors, factories, doors for entrance, and various warehouses etc.

Specification

●SPQ(piece):2

Materials

●Frame: Stainless Steel(SUS304)
●Wheel: Stainless Steel(SUS303)
Part Number
WBS-0605
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

฿ 4,086.00

DOOR WHEELS 1 Piece(s) 1 Day(s) 6010060

Loading...

  1. 1
 

Basic Information

Car Material Stainless Steel The material of frames Stainless Steel Type Heavy-Duty Door Roller
Wheel Shape V Type Wheel Material Metal Shape V Type

Please check the type/dimensions/specifications of the part WBS-0605 in the Rotor/Stainless Steel Door Roller for Heavy Loads V Type series.

Products with similar specification

Part Number
WBS-0505
WBS-0755
WBS-0905
WBS-1105
WBS-1205
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

฿ 3,069.00

1 Piece(s) 1 Day(s) 5010050

฿ 6,815.00

1 Piece(s) 12 Day(s) 7512075

฿ 8,543.00

1 Piece(s) 1 Day(s) 9012090

฿ 11,100.00

1 Piece(s) 1 Day(s) 110145110

฿ 13,432.00

1 Piece(s) 1 Day(s) 120145120