1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Iron Heavy Door Roller Caster Type

Iron Heavy Door Roller Caster Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,489.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

· Employs bearings for superior durability.

 
Part Number
JHM-0907
JHM-1107
JHM-1307
JHM-1507
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

฿ 2,489.00

DOOR WHEELS 1 Piece(s) 12 Day(s) 9016090

฿ 4,519.00

DOOR WHEELS 1 Piece(s) 19 Day(s) 110180110

฿ 8,176.00

DOOR WHEELS 1 Piece(s) 19 Day(s) 130250130

฿ 14,918.00

DOOR WHEELS 1 Piece(s) 19 Day(s) 150300150

Loading...

  1. 1

Basic Information

Car Material Cast Iron The material of frames Steel Type Heavy-Duty Door Roller
Wheel Shape Toro Model Wheel Material Metal Shape Toro Roller Model