(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· No head protrusion after tightening.
· Optimal for parts where flat head screws cannot be used for thin plate tightening
· 1/3 weight compared with iron and stainless-steel products.
Part Number |
---|
SH010306AL |
SH010308AL |
SH010310AL |
SH010408AL |
SH010410AL |
SH010412AL |
SH010416AL |
SH010510AL |
SH010512AL |
SH010516AL |
SH010520AL |
SH010610AL |
SH010612AL |
SH010616AL |
SH010620AL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Head outline dk (mm) | Head height k (mm) | Head thickness t (min) (mm) | Drive Shape (mm) | Minimum Breakdown Torque (N.m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 60.00 | SAI1 LOW HEAD | 100 Piece(s) | 3 Day(s) | 10 | 3 | 6 | 7 | 0.8 | 0.75 | T6 | 0.45 | ||
฿ 154.84 | SAI1 LOW HEAD | 1 Piece(s) | 3 Day(s) | 10 | 3 | 8 | 7 | 0.8 | 0.75 | T6 | 0.45 | ||
฿ 60.00 | SAI1 LOW HEAD | 100 Piece(s) | 3 Day(s) | 10 | 3 | 10 | 7 | 0.8 | 0.75 | T6 | 0.45 | ||
฿ 150.97 | SAI1 LOW HEAD | 1 Piece(s) | 4 Day(s) | 10 | 4 | 8 | 8 | 0.9 | 0.9 | T8 | 1.0 | ||
฿ 70.65 | SAI1 LOW HEAD | 100 Piece(s) | 3 Day(s) | 10 | 4 | 10 | 8 | 0.9 | 0.9 | T8 | 1.0 | ||
฿ 70.65 | SAI1 LOW HEAD | 100 Piece(s) | 4 Day(s) | 10 | 4 | 12 | 8 | 0.9 | 0.9 | T8 | 1.0 | ||
฿ 70.65 | SAI1 LOW HEAD | 100 Piece(s) | 4 Day(s) | 10 | 4 | 16 | 8 | 0.9 | 0.9 | T8 | 1.0 | ||
฿ 70.65 | SAI1 LOW HEAD | 100 Piece(s) | 4 Day(s) | 10 | 5 | 10 | 9 | 1.0 | 1.0 | T10 | 1.7 | ||
฿ 70.65 | SAI1 LOW HEAD | 100 Piece(s) | 6 Day(s) | 10 | 5 | 12 | 9 | 1.0 | 1.0 | T10 | 1.7 | ||
฿ 70.65 | SAI1 LOW HEAD | 100 Piece(s) | 7 Day(s) | 10 | 5 | 16 | 9 | 1.0 | 1.0 | T10 | 1.7 | ||
฿ 70.65 | SAI1 LOW HEAD | 100 Piece(s) | 4 Day(s) | 10 | 5 | 20 | 9 | 1.0 | 1.0 | T10 | 1.7 | ||
฿ 118.06 | SAI1 LOW HEAD | 100 Piece(s) | 4 Day(s) | 10 | 6 | 10 | 12 | 1.2 | 1.2 | T20 | 3.3 | ||
฿ 118.06 | SAI1 LOW HEAD | 100 Piece(s) | 4 Day(s) | 10 | 6 | 12 | 12 | 1.2 | 1.2 | T20 | 3.3 | ||
฿ 118.06 | SAI1 LOW HEAD | 100 Piece(s) | 4 Day(s) | 10 | 6 | 16 | 12 | 1.2 | 1.2 | T20 | 3.3 | ||
฿ 118.06 | SAI1 LOW HEAD | 100 Piece(s) | 4 Day(s) | 10 | 6 | 20 | 12 | 1.2 | 1.2 | T20 | 3.3 |
Loading...
Detailed Shape | Ultra Low Head | Mounting Hole Shape | Six Rob Shape | Material | Aluminum |
---|---|---|---|---|---|
Sales Unit | Low Quantity (can be purchased from one) | Basic Shape | Standard (Round) | Thread Type | Metric coarse |
Additional Shape | Standard | Application | Heat resistant / Chemical Resistance / High Strength / Non-Magnetic / Electrical conduction property / For Vacuum Systems / Abrasion Resistance |
How can we improve?
How can we improve?