1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rare Metal Screw (RMS) Alloy601 (Inconel 601) Flat Washer

RMS1 ALLOY601

Rare Metal Screw (RMS) Alloy601 (Inconel 601) Flat Washer
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 483.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[All items available in single quantities] ALLOY601 is described as a heat-resistant alloy, having excellent durability in the presence of combustion products and high-temperature gases in excess of 550 °C (1022 °F), corrosion resistance against molten salts and metals, and good short-term and long-term mechanical characteristics. Even under extremely harsh conditions such as repeated heating and cooling cycles, ALLOY601 maintains a firmly adhered oxide film which will not detatch easily.
Good resistance to carbonization. In addition, if the partial pressure of oxygen is high enough, ALLOY601 also stands up well in carbonitriding conditions.

Part Number
HNT-ALLOY601-M10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 483.02

RMS1 ALLOY601 1 Piece(s) Available 7 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 10 Material Nickel Base Alloy Sales Unit Low Quantity (can be purchased from one)
Hex Nut Type A Type Alloy type Inconel 601 Equivalent Pitch(mm) 1.5
Nut Thickness (H)(mm) 8 Nut two surface width diameter (S)(mm) 17 Nut opposite angle distance diameter (e)(mm) 19.6

Please check the type/dimensions/specifications of the part HNT-ALLOY601-M10 in the Rare Metal Screw (RMS) Alloy601 (Inconel 601) Flat Washer series.