(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[All products offered separately] - Good oxidation resistance at high temperatures.
- Strong against stress corrosion cracking caused by chlorine ions.
- Excellent corrosion resistance to high-purity water and alkali.
Part Number |
---|
HNT-ALLOY600-M5 |
HNT-ALLOY600-M8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Pitch (mm) | Nut Thickness (H) (mm) | Nut two surface width diameter (S) (mm) | Nut opposite angle distance diameter (e) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 319.75 | RMS1 ALLOY600 | 1 Piece(s) | Available | 7 Day(s) | 10 | 5 | 0.8 | 4 | 8 | 9.2 | |
฿ 372.96 | RMS1 ALLOY600 | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 1.25 | 6.5 | 13 | 15 |
Loading...
Material | Nickel Base Alloy | Sales Unit | Low Quantity (can be purchased from one) | Hex Nut Type | A Type |
---|---|---|---|---|---|
Alloy type | Inconel 600 Equivalent |
How can we improve?
How can we improve?