(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The NB sliding guide SGW type is a linear motion bearing where the ball performs a rolling motion inside of a four-row raceway groove. Suited for use with a single shaft due to the low profile and the wide width.
[Features]
· The shaft way grooves have been worked into an approximate R-shape at the radius of the steel balls, which provides a long life, high load capacity, and wide width contact area for the steels balls.
· The wide width allows this to adequately withstand moments using with a single shaft and greatly improve the capability.
· Steel balls have been evenly positioned in the 45° direction in order to achieve the same load capability both vertically and horizontally.
· Ideal for use in clean rooms given due to the standardization of the LB specifications where a low temperature black chrome treatment has been performed on the rail and block to greatly improve the corrosion resistance.
· The side seal comes standard equipped. Under-seals and a dedicated cap has been included in order to further improve the dust-proofing performance.
· A fiber sheet that includes a lubricant oil can be incorporated inside of the block body to greatly extend the oil-supply intervals and adequately supply lubricant oil to the raceway grooves. (refer to P.A-16)
Part Number |
---|
SGW17TF[1,2,3,4,5,6,7,8,9]-[110-1310/1] |
SGW17TF[1,2,3,4,5,6,7,8,9]T[1,2]-[110-1310/1] |
SGW17TFB[1,2,3,4,5,6,7,8,9]-[110-1310/1] |
SGW17TFB[1,2,3,4,5,6,7,8,9]T[1,2]-[110-1310/1] |
SGW21TF[1,2,3,4,5,6,7,8,9]-[130-1480/1] |
SGW21TF[1,2,3,4,5,6,7,8,9]T[1,2]-[130-1480/1] |
SGW21TFB[1,2,3,4,5,6,7,8,9]-[130-1480/1] |
SGW21TFB[1,2,3,4,5,6,7,8,9]T[1,2]-[130-1480/1] |
SGW27TF[1,2,3,4,5,6,7,8,9]-[160-1900/1] |
SGW27TF[1,2,3,4,5,6,7,8,9]T[1,2]-[160-1900/1] |
SGW27TFB[1,2,3,4,5,6,7,8,9]-[160-1900/1] |
SGW27TFB[1,2,3,4,5,6,7,8,9]T[1,2]-[160-1900/1] |
SGW35TF[1,2,3,4,5,6,7,8,9]-[280-2120/1] |
SGW35TF[1,2,3,4,5,6,7,8,9]T[1,2]-[280-2120/1] |
SGW35TFB[1,2,3,4,5,6,7,8,9]-[280-2120/1] |
SGW35TFB[1,2,3,4,5,6,7,8,9]T[1,2]-[280-2120/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rail Length L (mm) | Rail Width (mm) | Mounting Height H (mm) | Nominal Part Number | Preload | No. of Blocks | Block Screw Size (S1) (mm) | The outside dimension L1 of block (mm) | The outside dimension B of block (mm) | Seal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 110 ~ 1310 | 33 | 17 | 33 | Standard | 1 ~ 9 | M4 | 51 | 50 | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 110 ~ 1310 | 33 | 17 | 33 | Light Preload / Medium Precompression | 1 ~ 9 | M4 | 51 | 50 | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 110 ~ 1310 | 33 | 17 | 33 | Standard | 1 ~ 9 | M4 | 51 | 50 | With Side Seal + Under Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 110 ~ 1310 | 33 | 17 | 33 | Light Preload / Medium Precompression | 1 ~ 9 | M4 | 51 | 50 | With Side Seal + Under Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | 130 ~ 1480 | 37 | 21 | 37 | Standard | 1 ~ 9 | M5 | 58 | 54 | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | 130 ~ 1480 | 37 | 21 | 37 | Light Preload / Medium Precompression | 1 ~ 9 | M5 | 58 | 54 | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | 130 ~ 1480 | 37 | 21 | 37 | Standard | 1 ~ 9 | M5 | 58 | 54 | With Side Seal + Under Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | 130 ~ 1480 | 37 | 21 | 37 | Light Preload / Medium Precompression | 1 ~ 9 | M5 | 58 | 54 | With Side Seal + Under Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1900 | 42 | 27 | 42 | Standard | 1 ~ 9 | M6 | 71.8 | 62 | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1900 | 42 | 27 | 42 | Light Preload / Medium Precompression | 1 ~ 9 | M6 | 71.8 | 62 | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1900 | 42 | 27 | 42 | Standard | 1 ~ 9 | M6 | 71.8 | 62 | With Side Seal + Under Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1900 | 42 | 27 | 42 | Light Preload / Medium Precompression | 1 ~ 9 | M6 | 71.8 | 62 | With Side Seal + Under Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 2120 | 69 | 35 | 69 | Standard | 1 ~ 9 | M8 | 106.6 | 100 | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 2120 | 69 | 35 | 69 | Light Preload / Medium Precompression | 1 ~ 9 | M8 | 106.6 | 100 | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 2120 | 69 | 35 | 69 | Standard | 1 ~ 9 | M8 | 106.6 | 100 | With Side Seal + Under Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 2120 | 69 | 35 | 69 | Light Preload / Medium Precompression | 1 ~ 9 | M8 | 106.6 | 100 | With Side Seal + Under Seal |
Loading...
Block Type | Wide | Set / Single Item | Set | Retainer | No |
---|
How can we improve?
How can we improve?