(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The NB sliding guide SGL type is a linear motion bearing where the ball performs a rolling motion inside of a 4-row raceway groove.
Used in all types of applications thanks to its high load capacity despite its compact shape.
[Features]
· Large-diameter balls are used and the shaft way grooves are worked into an R-shape approximating the radius of the steel balls, which provides a long lifespan, high load capacity and wide contact area for the steel balls.
· The adoption of a 4-row, 2-point positive structure ensures stable driving with low friction, even when rigidity is increased by applying preload.
· Steel balls have been evenly positioned in the 45° direction in order to achieve the same load capability both vertically and horizontally.
· A fiber sheet that includes a lubricating oil can be incorporated inside of the block body to greatly extend the oil-supply intervals and adequately supply lubricant oil to the raceway grooves. (See p. A-16).
· The balls have been positioned in a manner so that the auto-alignment capability will increase and thus makes it possible to compensate for mounting errors.
· Ideal for use in cleanrooms due to the standardization of LB specifications where a low temperature black chrome treatment has been performed and stainless steel (SGLS type) has been used with greatly improved corrosion-resistance.
· The side seal comes standard. Under-seals, double-seals, scrapers, a bellows and a dedicated cap have been included in order to further improve the dust-proof performance.
· The NB reverse seal device can be used to reduce wasted grease and is maintenance-free for long periods of time. (See p. A-19)
Part Number |
---|
SGL15F[1,2,3,4,5,6,7,8,9]-[160-1480/1] |
SGL15F[1,2,3,4,5,6,7,8,9]-[160-1480/1]D |
SGL15F[1,2,3,4,5,6,7,8,9]-[160-1480/1]DJ |
SGL15F[1,2,3,4,5,6,7,8,9]-[160-1480/1]J |
SGL15F[1,2,3,4,5,6,7,8,9]T[1,2]-[160-1480/1] |
SGL15F[1,2,3,4,5,6,7,8,9]T[1,2]-[160-1480/1]D |
SGL15F[1,2,3,4,5,6,7,8,9]T[1,2]-[160-1480/1]DJ |
SGL15F[1,2,3,4,5,6,7,8,9]T[1,2]-[160-1480/1]J |
SGL15FB[1,2,3,4,5,6,7,8,9]-[160-1480/1] |
SGL15FB[1,2,3,4,5,6,7,8,9]-[160-1480/1]D |
SGL15FB[1,2,3,4,5,6,7,8,9]-[160-1480/1]DJ |
SGL15FB[1,2,3,4,5,6,7,8,9]-[160-1480/1]J |
SGL15FB[1,2,3,4,5,6,7,8,9]T[1,2]-[160-1480/1] |
SGL15FB[1,2,3,4,5,6,7,8,9]T[1,2]-[160-1480/1]D |
SGL15FB[1,2,3,4,5,6,7,8,9]T[1,2]-[160-1480/1]DJ |
SGL15FB[1,2,3,4,5,6,7,8,9]T[1,2]-[160-1480/1]J |
SGL20F[1,2,3,4,5,6,7,8,9]-[220-1960/1] |
SGL20F[1,2,3,4,5,6,7,8,9]-[220-1960/1]J |
SGL20F[1,2,3,4,5,6,7,8,9]T[1,2]-[220-1960/1] |
SGL20F[1,2,3,4,5,6,7,8,9]T[1,2]-[220-1960/1]J |
SGL20FB[1,2,3,4,5,6,7,8,9]-[220-1960/1] |
SGL20FB[1,2,3,4,5,6,7,8,9]-[220-1960/1]J |
SGL20FB[1,2,3,4,5,6,7,8,9]T[1,2]-[220-1960/1] |
SGL20FB[1,2,3,4,5,6,7,8,9]T[1,2]-[220-1960/1]J |
SGL25F[1,2,3,4,5,6,7,8,9]-[220-1960/1] |
SGL25F[1,2,3,4,5,6,7,8,9]-[220-1960/1]J |
SGL25F[1,2,3,4,5,6,7,8,9]T[1,2]-[220-1960/1] |
SGL25F[1,2,3,4,5,6,7,8,9]T[1,2]-[220-1960/1]J |
SGL25FB[1,2,3,4,5,6,7,8,9]-[220-1960/1] |
SGL25FB[1,2,3,4,5,6,7,8,9]-[220-1960/1]J |
SGL25FB[1,2,3,4,5,6,7,8,9]T[1,2]-[220-1960/1] |
SGL25FB[1,2,3,4,5,6,7,8,9]T[1,2]-[220-1960/1]J |
SGL30F[1,2,3,4,5,6,7,8,9]-[280-1960/1] |
SGL30F[1,2,3,4,5,6,7,8,9]-[280-1960/1]D |
SGL30F[1,2,3,4,5,6,7,8,9]-[280-1960/1]DJ |
SGL30F[1,2,3,4,5,6,7,8,9]-[280-1960/1]J |
SGL30F[1,2,3,4,5,6,7,8,9]T[1,2]-[280-1960/1] |
SGL30F[1,2,3,4,5,6,7,8,9]T[1,2]-[280-1960/1]D |
SGL30F[1,2,3,4,5,6,7,8,9]T[1,2]-[280-1960/1]DJ |
SGL30F[1,2,3,4,5,6,7,8,9]T[1,2]-[280-1960/1]J |
SGL30FB[1,2,3,4,5,6,7,8,9]-[280-1960/1] |
SGL30FB[1,2,3,4,5,6,7,8,9]-[280-1960/1]D |
SGL30FB[1,2,3,4,5,6,7,8,9]-[280-1960/1]DJ |
SGL30FB[1,2,3,4,5,6,7,8,9]-[280-1960/1]J |
SGL30FB[1,2,3,4,5,6,7,8,9]T[1,2]-[280-1960/1] |
SGL30FB[1,2,3,4,5,6,7,8,9]T[1,2]-[280-1960/1]D |
SGL30FB[1,2,3,4,5,6,7,8,9]T[1,2]-[280-1960/1]DJ |
SGL30FB[1,2,3,4,5,6,7,8,9]T[1,2]-[280-1960/1]J |
SGL35F[1,2,3,4,5,6,7,8,9]-[280-1960/1] |
SGL35F[1,2,3,4,5,6,7,8,9]T[1,2]-[280-1960/1] |
SGL35FB[1,2,3,4,5,6,7,8,9]-[280-1960/1] |
SGL35FB[1,2,3,4,5,6,7,8,9]T[1,2]-[280-1960/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rail Length L (mm) | Rail Width (mm) | Mounting Height H (mm) | Nominal Part Number | Preload | No. of Blocks | Block Screw Size (S1) (mm) | The outside dimension L1 of block (mm) | The outside dimension B of block (mm) | Bellows S Specification | Rail Mounting Hole Type | Seal | Type of Rail Mounting Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Standard | 1 ~ 9 | M4 | 40.7 | 34 | Not Provided | - | With Side Seal | Standard | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Standard | 1 ~ 9 | M4 | 40.7 | 34 | Not Provided | - | With Side Seal | D Type (Large Size) | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Standard | 1 ~ 9 | M4 | 40.7 | 34 | Included | - | With Side Seal | D Type (Large Size) | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Standard | 1 ~ 9 | M4 | 40.7 | 34 | Included | - | With Side Seal | Standard | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Light Preload / Medium Precompression | 1 ~ 9 | M4 | 40.7 | 34 | Not Provided | - | With Side Seal | Standard | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Light Preload / Medium Precompression | 1 ~ 9 | M4 | 40.7 | 34 | Not Provided | - | With Side Seal | D Type (Large Size) | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Light Preload / Medium Precompression | 1 ~ 9 | M4 | 40.7 | 34 | Included | - | With Side Seal | D Type (Large Size) | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Light Preload / Medium Precompression | 1 ~ 9 | M4 | 40.7 | 34 | Included | - | With Side Seal | Standard | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Standard | 1 ~ 9 | M4 | 40.7 | 34 | Not Provided | - | With Side Seal + Under Seal | Standard | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Standard | 1 ~ 9 | M4 | 40.7 | 34 | Not Provided | - | With Side Seal + Under Seal | D Type (Large Size) | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Standard | 1 ~ 9 | M4 | 40.7 | 34 | Included | - | With Side Seal + Under Seal | D Type (Large Size) | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Standard | 1 ~ 9 | M4 | 40.7 | 34 | Included | - | With Side Seal + Under Seal | Standard | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Light Preload / Medium Precompression | 1 ~ 9 | M4 | 40.7 | 34 | Not Provided | - | With Side Seal + Under Seal | Standard | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Light Preload / Medium Precompression | 1 ~ 9 | M4 | 40.7 | 34 | Not Provided | - | With Side Seal + Under Seal | D Type (Large Size) | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Light Preload / Medium Precompression | 1 ~ 9 | M4 | 40.7 | 34 | Included | - | With Side Seal + Under Seal | D Type (Large Size) | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Light Preload / Medium Precompression | 1 ~ 9 | M4 | 40.7 | 34 | Included | - | With Side Seal + Under Seal | Standard | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | 220 ~ 1960 | 20 | 28 | 20 | Standard | 1 ~ 9 | M5 | 47.9 | 42 | NA | Standard | With Side Seal | - | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | 220 ~ 1960 | 20 | 28 | 20 | Standard | 1 ~ 9 | M5 | 47.9 | 42 | Available | Standard | With Side Seal | - | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | 220 ~ 1960 | 20 | 28 | 20 | Light Preload / Medium Precompression | 1 ~ 9 | M5 | 47.9 | 42 | NA | Standard | With Side Seal | - | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | 220 ~ 1960 | 20 | 28 | 20 | Light Preload / Medium Precompression | 1 ~ 9 | M5 | 47.9 | 42 | Available | Standard | With Side Seal | - | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | 220 ~ 1960 | 20 | 28 | 20 | Standard | 1 ~ 9 | M5 | 47.9 | 42 | NA | Standard | With Side Seal + Bottom Seal | - | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | 220 ~ 1960 | 20 | 28 | 20 | Standard | 1 ~ 9 | M5 | 47.9 | 42 | Available | Standard | With Side Seal + Bottom Seal | - | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | 220 ~ 1960 | 20 | 28 | 20 | Light Preload / Medium Precompression | 1 ~ 9 | M5 | 47.9 | 42 | NA | Standard | With Side Seal + Bottom Seal | - | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | 220 ~ 1960 | 20 | 28 | 20 | Light Preload / Medium Precompression | 1 ~ 9 | M5 | 47.9 | 42 | Available | Standard | With Side Seal + Bottom Seal | - | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 23 | 33 | 25 | Standard | 1 ~ 9 | M6 | 58.7 | 48 | NA | Standard | With Side Seal | - | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 23 | 33 | 25 | Standard | 1 ~ 9 | M6 | 58.7 | 48 | Available | Standard | With Side Seal | - | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 23 | 33 | 25 | Light Preload / Medium Precompression | 1 ~ 9 | M6 | 58.7 | 48 | NA | Standard | With Side Seal | - | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 23 | 33 | 25 | Light Preload / Medium Precompression | 1 ~ 9 | M6 | 58.7 | 48 | Available | Standard | With Side Seal | - | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 23 | 33 | 25 | Standard | 1 ~ 9 | M6 | 58.7 | 48 | NA | Standard | With Side Seal + Bottom Seal | - | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 23 | 33 | 25 | Standard | 1 ~ 9 | M6 | 58.7 | 48 | Available | Standard | With Side Seal + Bottom Seal | - | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 23 | 33 | 25 | Light Preload / Medium Precompression | 1 ~ 9 | M6 | 58.7 | 48 | NA | Standard | With Side Seal + Bottom Seal | - | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 23 | 33 | 25 | Light Preload / Medium Precompression | 1 ~ 9 | M6 | 58.7 | 48 | Available | Standard | With Side Seal + Bottom Seal | - | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Standard | 1 ~ 9 | M8 | 68 | 60 | Not Provided | - | With Side Seal | Standard | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Standard | 1 ~ 9 | M8 | 68 | 60 | Not Provided | - | With Side Seal | D Type (Large Size) | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Standard | 1 ~ 9 | M8 | 68 | 60 | Included | - | With Side Seal | D Type (Large Size) | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Standard | 1 ~ 9 | M8 | 68 | 60 | Included | - | With Side Seal | Standard | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Light Preload / Medium Precompression | 1 ~ 9 | M8 | 68 | 60 | Not Provided | - | With Side Seal | Standard | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Light Preload / Medium Precompression | 1 ~ 9 | M8 | 68 | 60 | Not Provided | - | With Side Seal | D Type (Large Size) | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Light Preload / Medium Precompression | 1 ~ 9 | M8 | 68 | 60 | Included | - | With Side Seal | D Type (Large Size) | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Light Preload / Medium Precompression | 1 ~ 9 | M8 | 68 | 60 | Included | - | With Side Seal | Standard | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Standard | 1 ~ 9 | M8 | 68 | 60 | Not Provided | - | With Side Seal + Under Seal | Standard | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Standard | 1 ~ 9 | M8 | 68 | 60 | Not Provided | - | With Side Seal + Under Seal | D Type (Large Size) | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Standard | 1 ~ 9 | M8 | 68 | 60 | Included | - | With Side Seal + Under Seal | D Type (Large Size) | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Standard | 1 ~ 9 | M8 | 68 | 60 | Included | - | With Side Seal + Under Seal | Standard | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Light Preload / Medium Precompression | 1 ~ 9 | M8 | 68 | 60 | Not Provided | - | With Side Seal + Under Seal | Standard | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Light Preload / Medium Precompression | 1 ~ 9 | M8 | 68 | 60 | Not Provided | - | With Side Seal + Under Seal | D Type (Large Size) | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Light Preload / Medium Precompression | 1 ~ 9 | M8 | 68 | 60 | Included | - | With Side Seal + Under Seal | D Type (Large Size) | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Light Preload / Medium Precompression | 1 ~ 9 | M8 | 68 | 60 | Included | - | With Side Seal + Under Seal | Standard | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 34 | 48 | 35 | Standard | 1 ~ 9 | M8 | 77 | 70 | Not Provided | - | With Side Seal | Standard | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 34 | 48 | 35 | Light Preload / Medium Precompression | 1 ~ 9 | M8 | 77 | 70 | Not Provided | - | With Side Seal | Standard | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 34 | 48 | 35 | Standard | 1 ~ 9 | M8 | 77 | 70 | Not Provided | - | With Side Seal + Under Seal | Standard | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 34 | 48 | 35 | Light Preload / Medium Precompression | 1 ~ 9 | M8 | 77 | 70 | Not Provided | - | With Side Seal + Under Seal | Standard |
Loading...
Block Type | Short | Set / Single Item | Set | Retainer | No |
---|
How can we improve?
How can we improve?