(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The NB sliding guide SEB type is a linear motion bearing where the ball performs a rolling motion inside of a 2-row raceway groove.
This is the most compact and lightweight among all sliding guides, which makes it feasible to reduce the size and weight of machinery and devices.
[Features]
· This series features a wide block (WB type) and a wide long block (WBY type), and it is a moment-resisting type.
· Rails are available as a standard counterbore hole type and a screw hole type (N type), which allows various types of mounting.
· The SEB type adopts a 2-row, 4-point contact structure to minimize the mounting height, contributing to lightweight and small machines and equipment.
· Reduces the deformation of the guide block that is generated during mounting. (See P. A-19)
Part Number |
---|
SEBS5WBY[1,2][1,2,3,4,5,6,7,8,9]-[50-190/1] |
SEBS5WBY[1,2][1,2,3,4,5,6,7,8,9]-[50-190/1]N |
SEBS5WBY[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[50-190/1] |
SEBS5WBY[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[50-190/1]N |
SEBS7WBY[1,2][1,2,3,4,5,6,7,8,9]-[50-470/1] |
SEBS7WBY[1,2][1,2,3,4,5,6,7,8,9]-[50-470/1]N |
SEBS7WBY[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[50-470/1] |
SEBS7WBY[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[50-470/1]N |
SEBS9WBY[1,2][1,2,3,4,5,6,7,8,9]-[50-530/1] |
SEBS9WBY[1,2][1,2,3,4,5,6,7,8,9]-[50-530/1]N |
SEBS9WBY[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[50-530/1] |
SEBS9WBY[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[50-530/1]N |
SEBS15WBY[1,2][1,2,3,4,5,6,7,8,9]-[70-870/1] |
SEBS15WBY[1,2][1,2,3,4,5,6,7,8,9]-[70-870/1]N |
SEBS15WBY[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[70-870/1] |
SEBS15WBY[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[70-870/1]N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Block Type | Rail Width (mm) | Mounting Height H (mm) | Nominal Part Number | Block Screw Size (S1) (mm) | The outside dimension L1 of block (mm) | The outside dimension B of block (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 10 | 6.5 | 5 | - | 27.5 | 17 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 10 | 6.5 | 5 | - | 27.5 | 17 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 10 | 6.5 | 5 | - | 27.5 | 17 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 10 | 6.5 | 5 | - | 27.5 | 17 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 14 | 9 | 7 | M3 | 39.3 | 25 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 14 | 9 | 7 | M3 | 39.3 | 25 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 14 | 9 | 7 | M3 | 39.3 | 25 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 14 | 9 | 7 | M3 | 39.3 | 25 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 18 | 12 | 9 | M3 | 49.5 | 30 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 18 | 12 | 9 | M3 | 49.5 | 30 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 18 | 12 | 9 | M3 | 49.5 | 30 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 18 | 12 | 9 | M3 | 49.5 | 30 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 42 | 16 | 15 | M4 | 73.3 | 60 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 42 | 16 | 15 | M4 | 73.3 | 60 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 42 | 16 | 15 | M4 | 73.3 | 60 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 42 | 16 | 15 | M4 | 73.3 | 60 |
Loading...
Set / Single Item | Set | Material | Stainless Steel | Retainer | No |
---|---|---|---|---|---|
Specifications | Corrosion Resistance Specifications |
How can we improve?
How can we improve?