1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

H Type Economy Guide (EGH, EGH-L)

H Type Economy Guide (EGH, EGH-L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Equipped with side seal as standard to improve dust-proof performance. You can expect longer lifespan for this product due its ability to further prevent contaminant infiltration.
· Reduced rail weight achieved by revising the height and cross-section shape.
· Improved lubrication performance compared to conventional products by revising the grease supply path and using a design that allows grease to accumulate in the ball circulation path.
· Provides complete compatibility for fitting the bearing with the rail. Assembly time can be shortened.
· No risk because the product has a structure to prevent the balls included in the bearings from falling out.
· Standardized rail length in order to be able to support all the rail lengths and to have a symmetrical left-right location of the mounting hole pitch.
· Can achieve simplified maintenance by adding a lubrication hole to each side of the bearing carriage. Regular replenishing of the grease is recommended.

Part Number
EGH15-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
EGH15-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
EGH15-[D,​DK,​K,​MF,​MFK]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
EGH15-[D,​DK,​K,​MF,​MFK]-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
EGH20-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
EGH20-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
EGH20-[D,​DK,​K,​MF,​MFK]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
EGH20-[D,​DK,​K,​MF,​MFK]-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
EGH20L-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
EGH20L-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
EGH20L-[D,​DK,​K,​MF,​MFK]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
EGH20L-[D,​DK,​K,​MF,​MFK]-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
EGH25-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[220-4000/1]
EGH25-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[220-4000/1]
EGH25-[D,​DK,​K,​MF,​MFK]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[220-4000/1]
EGH25-[D,​DK,​K,​MF,​MFK]-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[220-4000/1]
EGH25L-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[220-4000/1]
EGH25L-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[220-4000/1]
EGH25L-[D,​DK,​K,​MF,​MFK]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[220-4000/1]
EGH25L-[D,​DK,​K,​MF,​MFK]-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[220-4000/1]
EGH30-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
EGH30-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
EGH30-[D,​DK,​K,​MF,​MFK]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
EGH30-[D,​DK,​K,​MF,​MFK]-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
EGH30L-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
EGH30L-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
EGH30L-[D,​DK,​K,​MF,​MFK]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
EGH30L-[D,​DK,​K,​MF,​MFK]-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
EGH35-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
EGH35-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
EGH35-[D,​DK,​K]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
EGH35-[D,​DK,​K]-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
EGH35L-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
EGH35L-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
EGH35L-[D,​DK,​K]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
EGH35L-[D,​DK,​K]-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
EGH45-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[570-4000/1]
EGH45-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[570-4000/1]
EGH45-[D,​DK,​K]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[570-4000/1]
EGH45-[D,​DK,​K]-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[570-4000/1]
EGH45L-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[570-4000/1]
EGH45L-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[570-4000/1]
EGH45L-[D,​DK,​K]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[570-4000/1]
EGH45L-[D,​DK,​K]-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[570-4000/1]
MEGH15-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
MEGH15-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
MEGH15-[D,​DK,​K,​MF,​MFK]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
MEGH15-[D,​DK,​K,​MF,​MFK]-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
MEGH20-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
MEGH20-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
MEGH20-[D,​DK,​K,​MF,​MFK]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
MEGH20-[D,​DK,​K,​MF,​MFK]-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
MEGH20L-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
MEGH20L-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
MEGH20L-[D,​DK,​K,​MF,​MFK]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
MEGH20L-[D,​DK,​K,​MF,​MFK]-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[160-4000/1]
MEGH25-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[220-4000/1]
MEGH25-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[220-4000/1]
MEGH25-[D,​DK,​K,​MF,​MFK]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[220-4000/1]
MEGH25-[D,​DK,​K,​MF,​MFK]-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[220-4000/1]
MEGH25L-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[220-4000/1]
MEGH25L-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[220-4000/1]
MEGH25L-[D,​DK,​K,​MF,​MFK]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[220-4000/1]
MEGH25L-[D,​DK,​K,​MF,​MFK]-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[220-4000/1]
MEGH30-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
MEGH30-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
MEGH30-[D,​DK,​K,​MF,​MFK]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
MEGH30-[D,​DK,​K,​MF,​MFK]-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
MEGH30L-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
MEGH30L-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
MEGH30L-[D,​DK,​K,​MF,​MFK]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
MEGH30L-[D,​DK,​K,​MF,​MFK]-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
MEGH35-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
MEGH35-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
MEGH35-[D,​DK,​K]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
MEGH35-[D,​DK,​K]-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
MEGH35L-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
MEGH35L-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
MEGH35L-[D,​DK,​K]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
MEGH35L-[D,​DK,​K]-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[280-4000/1]
MEGH45-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[570-4000/1]
MEGH45-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[570-4000/1]
MEGH45-[D,​DK,​K]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[570-4000/1]
MEGH45-[D,​DK,​K]-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[570-4000/1]
MEGH45L-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[570-4000/1]
MEGH45L-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[570-4000/1]
MEGH45L-[D,​DK,​K]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[570-4000/1]
MEGH45L-[D,​DK,​K]-[CG,​FG,​HG,​VG]-[1,​2,​3,​4,​5,​6,​7,​8,​9]X[570-4000/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRail Length L
(mm)
Block Type Rail Width
(mm)
Mounting Height H
(mm)
Nominal Part Number No. of Blocks Specifications The outside dimension W of block
(mm)
The outside dimension L of block
(mm)
Surface Treatment Grease Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10160 ~ 4000Standard1528151 ~ 9Standard Type3459NoStandard GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10160 ~ 4000Standard1528151 ~ 9Standard Type3459NoClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10160 ~ 4000Standard1528151 ~ 9Standard Type3459NoStandard GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10160 ~ 4000Standard1528151 ~ 9Standard Type3459NoClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10160 ~ 4000Standard2030201 ~ 9Standard Type4470NoStandard GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10160 ~ 4000Standard2030201 ~ 9Standard Type4470NoClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10160 ~ 4000Standard2030201 ~ 9Standard Type4470NoStandard GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10160 ~ 4000Standard2030201 ~ 9Standard Type4470NoClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10160 ~ 4000Long2030201 ~ 9Standard Type4498NoStandard GreaseNo Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10160 ~ 4000Long2030201 ~ 9Standard Type4498NoClean Grease / Food Grease / High-Temperature Grease / Vacuum GreaseNo Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10160 ~ 4000Long2030201 ~ 9Standard Type4498NoStandard GreaseDouble-Sealed / Maintenance-Free Seal / Scraper Double Seal / Scraper Maintenance-Free Seal / Scraper Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10160 ~ 4000Long2030201 ~ 9Standard Type4498NoClean Grease / Food Grease / High-Temperature Grease / Vacuum GreaseDouble-Sealed / Maintenance-Free Seal / Scraper Double Seal / Scraper Maintenance-Free Seal / Scraper Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10220 ~ 4000Standard2340251 ~ 9Standard Type4880NoStandard GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10220 ~ 4000Standard2340251 ~ 9Standard Type4880NoClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10220 ~ 4000Standard2340251 ~ 9Standard Type4880NoStandard GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10220 ~ 4000Standard2340251 ~ 9Standard Type4880NoClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10220 ~ 4000Long234025-Standard Type48109NoStandard GreaseNo Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10220 ~ 4000Long234025-Standard Type48109NoClean Grease / Food Grease / High-Temperature Grease / Vacuum GreaseNo Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10220 ~ 4000Long234025-Standard Type48109NoStandard GreaseDouble-Sealed / Maintenance-Free Seal / Scraper Double Seal / Scraper Maintenance-Free Seal / Scraper Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10220 ~ 4000Long234025-Standard Type48109NoClean Grease / Food Grease / High-Temperature Grease / Vacuum GreaseDouble-Sealed / Maintenance-Free Seal / Scraper Double Seal / Scraper Maintenance-Free Seal / Scraper Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 45 Day(s) 10280 ~ 4000Standard2845301 ~ 9Standard Type6095NoStandard GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 45 Day(s) 10280 ~ 4000Standard2845301 ~ 9Standard Type6095NoClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 45 Day(s) 10280 ~ 4000Standard2845301 ~ 9Standard Type6095NoStandard GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 45 Day(s) 10280 ~ 4000Standard2845301 ~ 9Standard Type6095NoClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10280 ~ 4000Long2845301 ~ 9Standard Type60131NoStandard GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10280 ~ 4000Long2845301 ~ 9Standard Type60131NoClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10280 ~ 4000Long2845301 ~ 9Standard Type60131NoStandard GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10280 ~ 4000Long2845301 ~ 9Standard Type60131NoClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10280 ~ 4000Standard3455351 ~ 9Standard Type70112NoStandard GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10280 ~ 4000Standard3455351 ~ 9Standard Type70112NoClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10280 ~ 4000Standard3455351 ~ 9Standard Type70112NoStandard GreaseDouble-Sealed / Scraper - Double Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10280 ~ 4000Standard3455351 ~ 9Standard Type70112NoClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseDouble-Sealed / Scraper - Double Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10280 ~ 4000Long3455351 ~ 9Standard Type70154NoStandard GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10280 ~ 4000Long3455351 ~ 9Standard Type70154NoClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10280 ~ 4000Long3455351 ~ 9Standard Type70154NoStandard GreaseDouble-Sealed / Scraper - Double Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10280 ~ 4000Long3455351 ~ 9Standard Type70154NoClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseDouble-Sealed / Scraper - Double Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10570 ~ 4000Standard4570451 ~ 9Standard Type86129NoStandard GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10570 ~ 4000Standard4570451 ~ 9Standard Type86129NoClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10570 ~ 4000Standard4570451 ~ 9Standard Type86129NoStandard GreaseDouble-Sealed / Scraper - Double Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10570 ~ 4000Standard4570451 ~ 9Standard Type86129NoClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseDouble-Sealed / Scraper - Double Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10570 ~ 4000Long4570451 ~ 9Standard Type86174NoStandard GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10570 ~ 4000Long4570451 ~ 9Standard Type86174NoClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10570 ~ 4000Long4570451 ~ 9Standard Type86174NoStandard GreaseDouble-Sealed / Scraper - Double Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 15 Day(s) 10570 ~ 4000Long4570451 ~ 9Standard Type86174NoClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseDouble-Sealed / Scraper - Double Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 21 Day(s) 10160 ~ 4000Standard1528151 ~ 9Rust-proof type3459Surface Anti-rust ProcessingStandard GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 21 Day(s) 10160 ~ 4000Standard1528151 ~ 9Rust-proof type3459Surface Anti-rust ProcessingClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 21 Day(s) 10160 ~ 4000Standard1528151 ~ 9Rust-proof type3459Surface Anti-rust ProcessingStandard GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 21 Day(s) 10160 ~ 4000Standard1528151 ~ 9Rust-proof type3459Surface Anti-rust ProcessingClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10160 ~ 4000Standard2030201 ~ 9Rust-proof type4470Surface Anti-rust ProcessingStandard GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10160 ~ 4000Standard2030201 ~ 9Rust-proof type4470Surface Anti-rust ProcessingClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10160 ~ 4000Standard2030201 ~ 9Rust-proof type4470Surface Anti-rust ProcessingStandard GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10160 ~ 4000Standard2030201 ~ 9Rust-proof type4470Surface Anti-rust ProcessingClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10160 ~ 4000Long2030201 ~ 9Rust-proof type4498Surface Anti-rust ProcessingStandard GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10160 ~ 4000Long2030201 ~ 9Rust-proof type4498Surface Anti-rust ProcessingClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10160 ~ 4000Long2030201 ~ 9Rust-proof type4498Surface Anti-rust ProcessingStandard GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10160 ~ 4000Long2030201 ~ 9Rust-proof type4498Surface Anti-rust ProcessingClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10220 ~ 4000Standard2340251 ~ 9Rust-proof type4880Surface Anti-rust ProcessingStandard GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10220 ~ 4000Standard2340251 ~ 9Rust-proof type4880Surface Anti-rust ProcessingClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10220 ~ 4000Standard2340251 ~ 9Rust-proof type4880Surface Anti-rust ProcessingStandard GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10220 ~ 4000Standard2340251 ~ 9Rust-proof type4880Surface Anti-rust ProcessingClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10220 ~ 4000Long2340251 ~ 9Rust-proof type48109Surface Anti-rust ProcessingStandard GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10220 ~ 4000Long2340251 ~ 9Rust-proof type48109Surface Anti-rust ProcessingClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10220 ~ 4000Long2340251 ~ 9Rust-proof type48109Surface Anti-rust ProcessingStandard GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10220 ~ 4000Long2340251 ~ 9Rust-proof type48109Surface Anti-rust ProcessingClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10280 ~ 4000Standard2845301 ~ 9Rust-proof type6095Surface Anti-rust ProcessingStandard GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10280 ~ 4000Standard2845301 ~ 9Rust-proof type6095Surface Anti-rust ProcessingClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10280 ~ 4000Standard2845301 ~ 9Rust-proof type6095Surface Anti-rust ProcessingStandard GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10280 ~ 4000Standard2845301 ~ 9Rust-proof type6095Surface Anti-rust ProcessingClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10280 ~ 4000Long2845301 ~ 9Rust-proof type60131Surface Anti-rust ProcessingStandard GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10280 ~ 4000Long2845301 ~ 9Rust-proof type60131Surface Anti-rust ProcessingClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10280 ~ 4000Long2845301 ~ 9Rust-proof type60131Surface Anti-rust ProcessingStandard GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10280 ~ 4000Long2845301 ~ 9Rust-proof type60131Surface Anti-rust ProcessingClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseDouble-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10280 ~ 4000Standard3455351 ~ 9Rust-proof type70112Surface Anti-rust ProcessingStandard GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10280 ~ 4000Standard3455351 ~ 9Rust-proof type70112Surface Anti-rust ProcessingClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10280 ~ 4000Standard3455351 ~ 9Rust-proof type70112Surface Anti-rust ProcessingStandard GreaseDouble-Sealed / Scraper - Double Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10280 ~ 4000Standard3455351 ~ 9Rust-proof type70112Surface Anti-rust ProcessingClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseDouble-Sealed / Scraper - Double Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10280 ~ 4000Long3455351 ~ 9Rust-proof type70154Surface Anti-rust ProcessingStandard GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10280 ~ 4000Long3455351 ~ 9Rust-proof type70154Surface Anti-rust ProcessingClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10280 ~ 4000Long3455351 ~ 9Rust-proof type70154Surface Anti-rust ProcessingStandard GreaseDouble-Sealed / Scraper - Double Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10280 ~ 4000Long3455351 ~ 9Rust-proof type70154Surface Anti-rust ProcessingClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseDouble-Sealed / Scraper - Double Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10570 ~ 4000Standard4570451 ~ 9Rust-proof type86129Surface Anti-rust ProcessingStandard GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10570 ~ 4000Standard4570451 ~ 9Rust-proof type86129Surface Anti-rust ProcessingClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10570 ~ 4000Standard4570451 ~ 9Rust-proof type86129Surface Anti-rust ProcessingStandard GreaseDouble-Sealed / Scraper - Double Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10570 ~ 4000Standard4570451 ~ 9Rust-proof type86129Surface Anti-rust ProcessingClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseDouble-Sealed / Scraper - Double Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10570 ~ 4000Long4570451 ~ 9Rust-proof type86174Surface Anti-rust ProcessingStandard GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10570 ~ 4000Long4570451 ~ 9Rust-proof type86174Surface Anti-rust ProcessingClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseWithout Seals

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10570 ~ 4000Long4570451 ~ 9Rust-proof type86174Surface Anti-rust ProcessingStandard GreaseDouble-Sealed / Scraper - Double Seal / Scraper - Single Seal

-

OZK LINEAR GUIDE 1 Piece(s) 20 Day(s) 10570 ~ 4000Long4570451 ~ 9Rust-proof type86174Surface Anti-rust ProcessingClean Grease / Food Product Grease / High Temperature Grease / Vacuum GreaseDouble-Sealed / Scraper - Double Seal / Scraper - Single Seal

Loading...

  1. 1

Basic Information

Rail Type Standard Set / Single Item Set Accuracy Standard Grade
Material Steel Ball Arrangement Standard Retainer No