(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Equipped with side seal as standard to improve dust-proof performance. You can expect longer lifespan for this product due its ability to further prevent contaminant infiltration.
· Reduced rail weight achieved by revising the height and cross-section shape.
· Improved lubrication performance compared to conventional products by revising the grease supply path and using a design that allows grease to accumulate in the ball circulation path.
· Provides complete compatibility for fitting the bearing with the rail. Assembly time can be shortened.
· No risk because the product has a structure to prevent the balls included in the bearings from falling out.
· Standardized rail length in order to be able to support all the rail lengths and to have a symmetrical left-right location of the mounting hole pitch.
· Can achieve simplified maintenance by adding a lubrication hole to each side of the bearing carriage. Regular replenishing of the grease is recommended.
Part Number |
---|
EGS15S-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
EGS15S-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
EGS15S-[D,DK,K,MF,MFK]-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
EGS15S-[D,DK,K,MF,MFK]-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
EGS20S-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
EGS20S-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
EGS20S-[D,DK,K,MF,MFK]-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
EGS20S-[D,DK,K,MF,MFK]-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
EGS25S-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
EGS25S-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
EGS25S-[D,DK,K,MF,MFK]-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
EGS25S-[D,DK,K,MF,MFK]-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
EGS30S-[1,2,3,4,5,6,7,8,9]X[120-4000/1] |
EGS30S-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[120-4000/1] |
EGS30S-[D,DK,K,MF,MFK]-[1,2,3,4,5,6,7,8,9]X[120-4000/1] |
EGS30S-[D,DK,K,MF,MFK]-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[120-4000/1] |
MEGS15S-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
MEGS15S-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
MEGS15S-[D,DK,K,MF,MFK]-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
MEGS15S-[D,DK,K,MF,MFK]-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
MEGS20S-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
MEGS20S-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
MEGS20S-[D,DK,K,MF,MFK]-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
MEGS20S-[D,DK,K,MF,MFK]-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
MEGS25S-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
MEGS25S-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
MEGS25S-[D,DK,K,MF,MFK]-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
MEGS25S-[D,DK,K,MF,MFK]-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[100-4000/1] |
MEGS30S-[1,2,3,4,5,6,7,8,9]X[120-4000/1] |
MEGS30S-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[120-4000/1] |
MEGS30S-[D,DK,K,MF,MFK]-[1,2,3,4,5,6,7,8,9]X[120-4000/1] |
MEGS30S-[D,DK,K,MF,MFK]-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[120-4000/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rail Length L (mm) | Rail Width (mm) | Mounting Height H (mm) | Nominal Part Number | No. of Blocks | Specifications | The outside dimension W of block (mm) | The outside dimension L of block (mm) | Surface Treatment | Grease | Seal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | OZK LINEAR GUIDE | 1 Piece(s) | 15 Day(s) | 10 | 100 ~ 4000 | 15 | 24 | 15 | 1 ~ 9 | Standard Type | 34 | 41 | No | Standard Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 15 Day(s) | 10 | 100 ~ 4000 | 15 | 24 | 15 | 1 ~ 9 | Standard Type | 34 | 41 | No | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 15 Day(s) | 10 | 100 ~ 4000 | 15 | 24 | 15 | 1 ~ 9 | Standard Type | 34 | 41 | No | Standard Grease | Double-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 15 Day(s) | 10 | 100 ~ 4000 | 15 | 24 | 15 | 1 ~ 9 | Standard Type | 34 | 41 | No | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Double-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 100 ~ 4000 | 20 | 28 | 20 | 1 ~ 9 | Standard Type | 42 | 49 | No | Standard Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 100 ~ 4000 | 20 | 28 | 20 | 1 ~ 9 | Standard Type | 42 | 49 | No | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 100 ~ 4000 | 20 | 28 | 20 | 1 ~ 9 | Standard Type | 42 | 49 | No | Standard Grease | Double-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 100 ~ 4000 | 20 | 28 | 20 | 1 ~ 9 | Standard Type | 42 | 49 | No | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Double-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 15 Day(s) | 10 | 100 ~ 4000 | 23 | 33 | 25 | 1 ~ 9 | Standard Type | 48 | 55 | No | Standard Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 15 Day(s) | 10 | 100 ~ 4000 | 23 | 33 | 25 | 1 ~ 9 | Standard Type | 48 | 55 | No | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 15 Day(s) | 10 | 100 ~ 4000 | 23 | 33 | 25 | 1 ~ 9 | Standard Type | 48 | 55 | No | Standard Grease | Double-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 15 Day(s) | 10 | 100 ~ 4000 | 23 | 33 | 25 | 1 ~ 9 | Standard Type | 48 | 55 | No | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Double-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 15 Day(s) | 10 | 120 ~ 4000 | 28 | 42 | 30 | 1 ~ 9 | Standard Type | 60 | 64 | No | Standard Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 15 Day(s) | 10 | 120 ~ 4000 | 28 | 42 | 30 | 1 ~ 9 | Standard Type | 60 | 64 | No | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 15 Day(s) | 10 | 120 ~ 4000 | 28 | 42 | 30 | 1 ~ 9 | Standard Type | 60 | 64 | No | Standard Grease | Double-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 15 Day(s) | 10 | 120 ~ 4000 | 28 | 42 | 30 | 1 ~ 9 | Standard Type | 60 | 64 | No | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Double-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 20 Day(s) | 10 | 100 ~ 4000 | 15 | 24 | 15 | 1 ~ 9 | Rust-proof type | 34 | 41 | Surface Anti-rust Processing | Standard Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 20 Day(s) | 10 | 100 ~ 4000 | 15 | 24 | 15 | 1 ~ 9 | Rust-proof type | 34 | 41 | Surface Anti-rust Processing | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 20 Day(s) | 10 | 100 ~ 4000 | 15 | 24 | 15 | 1 ~ 9 | Rust-proof type | 34 | 41 | Surface Anti-rust Processing | Standard Grease | Double-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 20 Day(s) | 10 | 100 ~ 4000 | 15 | 24 | 15 | 1 ~ 9 | Rust-proof type | 34 | 41 | Surface Anti-rust Processing | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Double-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 20 Day(s) | 10 | 100 ~ 4000 | 20 | 28 | 20 | 1 ~ 9 | Rust-proof type | 42 | 49 | Surface Anti-rust Processing | Standard Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 20 Day(s) | 10 | 100 ~ 4000 | 20 | 28 | 20 | 1 ~ 9 | Rust-proof type | 42 | 49 | Surface Anti-rust Processing | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 20 Day(s) | 10 | 100 ~ 4000 | 20 | 28 | 20 | 1 ~ 9 | Rust-proof type | 42 | 49 | Surface Anti-rust Processing | Standard Grease | Double-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 20 Day(s) | 10 | 100 ~ 4000 | 20 | 28 | 20 | 1 ~ 9 | Rust-proof type | 42 | 49 | Surface Anti-rust Processing | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Double-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 20 Day(s) | 10 | 100 ~ 4000 | 23 | 33 | 25 | 1 ~ 9 | Rust-proof type | 48 | 55 | Surface Anti-rust Processing | Standard Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 20 Day(s) | 10 | 100 ~ 4000 | 23 | 33 | 25 | 1 ~ 9 | Rust-proof type | 48 | 55 | Surface Anti-rust Processing | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 20 Day(s) | 10 | 100 ~ 4000 | 23 | 33 | 25 | 1 ~ 9 | Rust-proof type | 48 | 55 | Surface Anti-rust Processing | Standard Grease | Double-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 20 Day(s) | 10 | 100 ~ 4000 | 23 | 33 | 25 | 1 ~ 9 | Rust-proof type | 48 | 55 | Surface Anti-rust Processing | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Double-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 20 Day(s) | 10 | 120 ~ 4000 | 28 | 42 | 30 | 1 ~ 9 | Rust-proof type | 60 | 64 | Surface Anti-rust Processing | Standard Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 20 Day(s) | 10 | 120 ~ 4000 | 28 | 42 | 30 | 1 ~ 9 | Rust-proof type | 60 | 64 | Surface Anti-rust Processing | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 20 Day(s) | 10 | 120 ~ 4000 | 28 | 42 | 30 | 1 ~ 9 | Rust-proof type | 60 | 64 | Surface Anti-rust Processing | Standard Grease | Double-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 20 Day(s) | 10 | 120 ~ 4000 | 28 | 42 | 30 | 1 ~ 9 | Rust-proof type | 60 | 64 | Surface Anti-rust Processing | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Double-Sealed / Maintenance Free Seal / Scraper - Double Seal / Scraper - Maintenance Free Seal / Scraper - Single Seal |
Loading...
Block Type | Short | Rail Type | Standard | Set / Single Item | Set |
---|---|---|---|---|---|
Accuracy | Standard Grade | Material | Steel | Ball Arrangement | Standard |
Retainer | No |
How can we improve?
How can we improve?