(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· All of the parts are comprised of either stainless steel or plastic, which makes this ideal for use in operating environments that do not tolerate rust.
· Can achieve weight reduction and the most compact design allowable, which is ideal for high-speed operation.
· The ball rolling surface has been designed into a Gothic arch shape that can withstand a high load capacity, which can sustain a long lifespan.
· Can achieve simplified maintenance by adding a lubrication hole to each side of the bearing carriage. Regular replenishing of the grease is recommended.
Part Number |
---|
EGM5W-[1,2,3,4,5,6,7,8,9]X[55-1000/1] |
EGM5W-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[55-1000/1] |
EGM5W-MF-[1,2,3,4,5,6,7,8,9]X[55-1000/1] |
EGM5W-MF-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[55-1000/1] |
EGM5WL-[1,2,3,4,5,6,7,8,9]X[55-1000/1] |
EGM5WL-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[55-1000/1] |
EGM5WL-MF-[1,2,3,4,5,6,7,8,9]X[55-1000/1] |
EGM5WL-MF-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[55-1000/1] |
EGM7W-[1,2,3,4,5,6,7,8,9]X[50-1000/1] |
EGM7W-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[50-1000/1] |
EGM7W-MF-[1,2,3,4,5,6,7,8,9]X[50-1000/1] |
EGM7W-MF-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[50-1000/1] |
EGM7WL-[1,2,3,4,5,6,7,8,9]X[50-1000/1] |
EGM7WL-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[50-1000/1] |
EGM7WL-MF-[1,2,3,4,5,6,7,8,9]X[50-1000/1] |
EGM7WL-MF-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[50-1000/1] |
EGM9W-[1,2,3,4,5,6,7,8,9]X[50-1000/1] |
EGM9W-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[50-1000/1] |
EGM9W-MF-[1,2,3,4,5,6,7,8,9]X[50-1000/1] |
EGM9W-MF-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[50-1000/1] |
EGM9WL-[1,2,3,4,5,6,7,8,9]X[50-1000/1] |
EGM9WL-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[50-1000/1] |
EGM9WL-MF-[1,2,3,4,5,6,7,8,9]X[50-1000/1] |
EGM9WL-MF-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[50-1000/1] |
EGM12W-[1,2,3,4,5,6,7,8,9]X[70-1000/1] |
EGM12W-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[70-1000/1] |
EGM12W-MF-[1,2,3,4,5,6,7,8,9]X[70-1000/1] |
EGM12W-MF-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[70-1000/1] |
EGM12WL-[1,2,3,4,5,6,7,8,9]X[70-1000/1] |
EGM12WL-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[70-1000/1] |
EGM12WL-MF-[1,2,3,4,5,6,7,8,9]X[70-1000/1] |
EGM12WL-MF-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[70-1000/1] |
EGM15W-[1,2,3,4,5,6,7,8,9]X[110-1000/1] |
EGM15W-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[110-1000/1] |
EGM15W-MF-[1,2,3,4,5,6,7,8,9]X[110-1000/1] |
EGM15W-MF-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[110-1000/1] |
EGM15WL-[1,2,3,4,5,6,7,8,9]X[110-1000/1] |
EGM15WL-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[110-1000/1] |
EGM15WL-MF-[1,2,3,4,5,6,7,8,9]X[110-1000/1] |
EGM15WL-MF-[CG,FG,HG,VG]-[1,2,3,4,5,6,7,8,9]X[110-1000/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rail Length L (mm) | Block Type | Rail Width (mm) | Mounting Height H (mm) | Nominal Part Number | No. of Blocks | The outside dimension W of block (mm) | The outside dimension L of block (mm) | Grease | Seal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 55 ~ 1000 | Wide | 10 | 6.5 | 5 | 1 ~ 9 | 17 | 21.1 | Standard Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 55 ~ 1000 | Wide | 10 | 6.5 | 5 | 1 ~ 9 | 17 | 21.1 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 55 ~ 1000 | Wide | 10 | 6.5 | 5 | 1 ~ 9 | 17 | 21.1 | Standard Grease | Maintenance Free Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 55 ~ 1000 | Wide | 10 | 6.5 | 5 | 1 ~ 9 | 17 | 21.1 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Maintenance Free Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 55 ~ 1000 | Wide Long | 10 | 6.5 | 5 | 1 ~ 9 | 17 | 27.2 | Standard Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 55 ~ 1000 | Wide Long | 10 | 6.5 | 5 | 1 ~ 9 | 17 | 27.2 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 55 ~ 1000 | Wide Long | 10 | 6.5 | 5 | 1 ~ 9 | 17 | 27.2 | Standard Grease | Maintenance Free Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 55 ~ 1000 | Wide Long | 10 | 6.5 | 5 | 1 ~ 9 | 17 | 27.2 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Maintenance Free Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 50 ~ 1000 | Wide | 14 | 9 | 7 | 1 ~ 9 | 25 | 31.8 | Standard Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 50 ~ 1000 | Wide | 14 | 9 | 7 | 1 ~ 9 | 25 | 31.8 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 50 ~ 1000 | Wide | 14 | 9 | 7 | 1 ~ 9 | 25 | 31.8 | Standard Grease | Maintenance Free Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 50 ~ 1000 | Wide | 14 | 9 | 7 | 1 ~ 9 | 25 | 31.8 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Maintenance Free Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 50 ~ 1000 | Wide Long | 14 | 9 | 7 | 1 ~ 9 | 25 | 40.5 | Standard Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 50 ~ 1000 | Wide Long | 14 | 9 | 7 | 1 ~ 9 | 25 | 40.5 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 50 ~ 1000 | Wide Long | 14 | 9 | 7 | 1 ~ 9 | 25 | 40.5 | Standard Grease | Maintenance Free Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 50 ~ 1000 | Wide Long | 14 | 9 | 7 | 1 ~ 9 | 25 | 40.5 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Maintenance Free Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 50 ~ 1000 | Wide | 18 | 12 | 9 | 1 ~ 9 | 30 | 39.1 | Standard Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 50 ~ 1000 | Wide | 18 | 12 | 9 | 1 ~ 9 | 30 | 39.1 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 50 ~ 1000 | Wide | 18 | 12 | 9 | 1 ~ 9 | 30 | 39.1 | Standard Grease | Maintenance Free Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 50 ~ 1000 | Wide | 18 | 12 | 9 | 1 ~ 9 | 30 | 39.1 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Maintenance Free Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 50 ~ 1000 | Wide Long | 18 | 12 | 9 | 1 ~ 9 | 30 | 50.7 | Standard Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 50 ~ 1000 | Wide Long | 18 | 12 | 9 | 1 ~ 9 | 30 | 50.7 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 50 ~ 1000 | Wide Long | 18 | 12 | 9 | 1 ~ 9 | 30 | 50.7 | Standard Grease | Maintenance Free Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 50 ~ 1000 | Wide Long | 18 | 12 | 9 | 1 ~ 9 | 30 | 50.7 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Maintenance Free Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 70 ~ 1000 | Wide | 24 | 14 | 12 | 1 ~ 9 | 40 | 44.5 | Standard Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 70 ~ 1000 | Wide | 24 | 14 | 12 | 1 ~ 9 | 40 | 44.5 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 70 ~ 1000 | Wide | 24 | 14 | 12 | 1 ~ 9 | 40 | 44.5 | Standard Grease | Maintenance Free Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 70 ~ 1000 | Wide | 24 | 14 | 12 | 1 ~ 9 | 40 | 44.5 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Maintenance Free Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 70 ~ 1000 | Wide Long | 24 | 14 | 12 | 1 ~ 9 | 40 | 59.6 | Standard Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 70 ~ 1000 | Wide Long | 24 | 14 | 12 | 1 ~ 9 | 40 | 59.6 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 70 ~ 1000 | Wide Long | 24 | 14 | 12 | 1 ~ 9 | 40 | 59.6 | Standard Grease | Maintenance Free Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 70 ~ 1000 | Wide Long | 24 | 14 | 12 | 1 ~ 9 | 40 | 59.6 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Maintenance Free Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 110 ~ 1000 | Wide | 42 | 16 | 15 | 1 ~ 9 | 60 | 55.8 | Standard Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 110 ~ 1000 | Wide | 42 | 16 | 15 | 1 ~ 9 | 60 | 55.8 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 110 ~ 1000 | Wide | 42 | 16 | 15 | 1 ~ 9 | 60 | 55.8 | Standard Grease | Maintenance Free Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 110 ~ 1000 | Wide | 42 | 16 | 15 | 1 ~ 9 | 60 | 55.8 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Maintenance Free Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 110 ~ 1000 | Wide Long | 42 | 16 | 15 | 1 ~ 9 | 60 | 74.5 | Standard Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 110 ~ 1000 | Wide Long | 42 | 16 | 15 | 1 ~ 9 | 60 | 74.5 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Without Seals | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 110 ~ 1000 | Wide Long | 42 | 16 | 15 | 1 ~ 9 | 60 | 74.5 | Standard Grease | Maintenance Free Seal | ||
- | OZK LINEAR GUIDE | 1 Piece(s) | 13 Day(s) | 10 | 110 ~ 1000 | Wide Long | 42 | 16 | 15 | 1 ~ 9 | 60 | 74.5 | Clean Grease / Food Product Grease / High Temperature Grease / Vacuum Grease | Maintenance Free Seal |
Loading...
Rail Type | Wide Type | Set / Single Item | Set | Accuracy | Standard Grade |
---|---|---|---|---|---|
Material | Stainless Steel | Ball Arrangement | Standard | Retainer | No |
Specifications | Rust-proof type |
How can we improve?
How can we improve?