1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cylindrical Rod Handle for One Side No.66S

SUS PIPE FLAME

Cylindrical Rod Handle for One Side No.66S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,238.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can be used as beam material for large booths.
[Features]
・ Lightweight Type
・ Aluminum

 
Part Number
GFF-202
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,238.10

SUS PIPE FLAME 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Specifications Antistatic Pipe Material Aluminum Extruded Material Pipe Outer Dia. D(Ø) 43
Length(mm) 4000 Surface Treatment, Coating Alumite Treatment Frame Series Lightweight type