1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Green Frame G P150 (Lightweight Type)

PARTS FOR CONVEYANCE

Green Frame G P150 (Lightweight Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide roller conveyor with good sliding performance and quiet sound.
[Features]
・ 40-mm wheel pitch
・ The structure for holding pins with resin, so that metal powders are not easily produced.
・ It improves precision and rolling performance.
[Applications]
・ Convenient for factories.

 
Part Number
GFC-063/L[120-2960/40]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

-

PARTS FOR CONVEYANCE 1 Piece(s) 45 Day(s) 120 ~ 2960

Loading...

  1. 1

Basic Information

Frame Material Aluminum Extruded Material Wheel material High Density Polyethylene Pin Material Stainless Steel
Surface Treatment White Alumite (Silver) Wheel pitch(mm) 40 Wheel width(mm) 62
Wheel diameter(φ) 33