1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Roller Conveyor Wide Frame (Cut Product)

SUS JOINT FOR PIPE FLAME

Aluminum Roller Conveyor Wide Frame (Cut Product)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminum extrusion for roller conveyor.
[Features]
・ Aluminum
· Mount using cross connectors or double connectors, etc.
・ Please use it by attaching the aluminum roller conveyor cap (GFK-A04) to the end.

 
Part Number
GFC-050/L[100-3000/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

-

SUS JOINT FOR PIPE FLAME 1 Piece(s) 7 Day(s) 100 ~ 3000

Loading...

  1. 1

Basic Information

Frame Material Aluminum Extruded Material Surface Treatment White Alumite (Silver) Frame Width(mm) 40