1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Roller Conveyor 1425P15 (Length Cut Per Customer Request)

SUS JOINT FOR PIPE FLAME

Aluminum Roller Conveyor 1425P15 (Length Cut Per Customer Request)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide conductive type roller conveyor.
[Features]
・ 37-mm wheel pitch
・ For the hooks on both ends, use roller conveyor wide hook conductive A or roller conveyor wide hook conductive B.
[Applications]
・ Convenient for factories.

 
Part Number
GFC-036/L[296-2960/37]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

-

SUS JOINT FOR PIPE FLAME 1 Piece(s) 7 Day(s) 296 ~ 2960

Loading...

  1. 1

Basic Information

Frame Material Iron Wheel material Conductive Polypropylene Pin Material Iron
Surface Treatment Chrome-Free Molten Zinc Plated Finish Wheel pitch(mm) 37 Wheel width(mm) 62
Wheel diameter(φ) 33