1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Conveyor Wide (Cut Product)

PARTS FOR CONVEYANCE

Roller Conveyor Wide (Cut Product)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide type roller conveyor. A roller conveyor with a wheel pitch of 37 mm.

 
Part Number
GFC-023/L[296-2960/37]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

-

PARTS FOR CONVEYANCE 1 Piece(s) 45 Day(s) 296 ~ 2960

Loading...

  1. 1

Basic Information

Frame Material Chrome-Free Molten Zinc Plated Finished Steel Plate Wheel material High-Density Polyester Pin Material SPCC
Surface Treatment Chrome-Free Molten Zinc Plated Finish Wheel pitch(mm) 37 Wheel width(mm) 62
Wheel diameter(φ) 33