1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Pitch Roller Conveyor (Cut Product)

PARTS FOR CONVEYANCE

Small Pitch Roller Conveyor (Cut Product)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A roller conveyor with 15 mm wheel pitch compatible for small workpieces.

(Note) The length range is different to that listed in the catalog. Please use the figures listed below when making orders.
(Correct) L = 300 to 1980 mm ← (Incorrect) L = 300 to 1985 mm.

Part Number
GFC-013/L[300-1980/15]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

-

PARTS FOR CONVEYANCE 1 Piece(s) 45 Day(s) 300 ~ 1980

Loading...

  1. 1

Basic Information

Frame Material Aluminum Extruded Material Wheel material ABS Surface Treatment White Alumite (Silver)
Wheel pitch(mm) 15 Wheel width(mm) 14 Wheel diameter(φ) 13