1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Slider Linear Frame/Linear Frame 2 (Length Cut Per Customer Request)

Linear Slider Linear Frame/Linear Frame 2 (Length Cut Per Customer Request)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connector for Green Frame N Series (28 mm)
[Features]
・ A board holder that allows the board to be mounted at the same height as the frame.
· It is a structure that simply hooks on to the frame.
・ If you attach the board with double-sided tape, you can attach it without tools.
・ A board with t = 17 can be mounted at the same height as the frame.
· Please use it in order to enclose 4 sides.

 
Part Number
GFF-A01/L[100-4000/1]
GFF-A01/L[1700-4000/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

-

JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) 100 ~ 4000

-

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) 1700 ~ 4000

Loading...

  1. 1

Basic Information

Surface Treatment Clear Anodize Type Accessory Material Aluminum Extruded Material
Applicable Pipe Dia.(φ),(Squre) 28 Accessory Type Bracket Holder Operating Environment Standard