1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel hold (For t = 3) (Length Cut Per Customer Request)

JOINT FOR PIPE FLAME

Panel hold (For t = 3) (Length Cut Per Customer Request)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Accessories for Green Frame N Series (28 mm).
[Features]
· You can attach it to the frame in a single-action, thereby eliminating the need for resin plates.
・ Polypropylene
・ It supports panel thickness of 5 mm
[Applications]
· It is a part for resin plate mounting.

 
Part Number
GFA-802G/L[100-2000/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

-

JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) 100 ~ 2000

Loading...

  1. 1

Basic Information

Surface Treatment No Type Accessory Material Polypropylene
Applicable Pipe Dia.(φ),(Squre) 28 Accessory Type Bracket Holder Operating Environment Standard
Mounting Plate Thick(mm) 5