1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel hold (For t = 5) (Length Cut Per Customer Request)

PIPE FLAME

Panel hold (For t = 5) (Length Cut Per Customer Request)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Guide frame for GF slot roller.
[Features]
・ Cross-sectional moment of inertia: Ix = 11.47 × 10^4 mm4, Iy = 63.51 × 10^4 mm4
・ Cross-sectional modulus: Zx = 5.59 × 10^3 mm3, Zy = 12.96 × 10^3 mm3
・ Unit Weight: 1.86 kg/m
[Applications]
・ Used as a guide frame.

Part Number
GFF-M01/L[400-4000/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

-

PIPE FLAME 1 Piece(s) 3 Day(s) 400 ~ 4000

Loading...

  1. 1

Basic Information

Pipe Material Aluminum Extruded Material Pipe Outer Dia. D(Ø) 28 Surface Treatment, Coating Alumite Treatment
Specifications Guide Frame for GF Slot Roller