1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Green Frame S Hard

Green Frame S Hard
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

S sized frame with high strength.
[Features]
· The M8 tap processing is possible on the end surface.
· Can cut from 100 to 4,000 mm.
· Cutting can be specified in units of 0.1 mm (cutting tolerance is ±0.5 mm).
· Custom orders are available without anodizing.
[Applications]
· Allows for the easy mounting of adjusters, etc.


[Products for Next Day Shipment]
GFF-404 cut products will be shipped on the next day if the order is received before 15:00.

*Except on Saturday, Sunday, holidays and manufacturer days off
Examples: An order placed by 15:00 on Friday will be received on Friday and shipped on Monday
An order placed on Saturday will be received on the following Monday and shipped on Tuesday
*Except if there are alterations

 
Part Number
GFF-404/L[100-4000/0.1]
GFF-404/L[100-4000/0.1]/K[TL,​TW]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdditional Work Length
(mm)

-

SUS PIPE FLAME 1 Piece(s) 5 Day(s) NA100 ~ 4000

-

SUS PIPE FLAME 1 Piece(s) 9 Day(s) Available100 ~ 4000

Loading...

  1. 1

Basic Information

Specifications Antistatic Pipe Material Aluminum Extruded Material Pipe Outer Dia. D(Ø) 19
Surface Treatment, Coating Alumite Treatment