1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Guide Frame (Cut Product) (Part Number)

PIPE FLAME

Roller Guide Frame (Cut Product)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

N series (28 mm) Green Frame that is thicker than the standard and has a flexural strength of approx. 1.7 times.
[Features]
・ The flexural strength is approx. 1.7 times that of the 28 mm type.
・ Compatible extrusion end cap: GF Hard Frame cap, outer cap
· Suitable to use with the frame on the grip side of connectors when shock/impact is continuously applied to the fastened parts.
・ You can also insert the GF-S (19 mm type) frame and slide it.
・ There is 1 streak for distinguishing the appearance.
・ As a frame for a guide that is repeatedly subjected to high loads, such as an elevator mechanism.
・ Also as a guide that can be easily attached and removed and a handrail holder.
[Applications]
・ Ideal for places where moments are applied, such as the handle of a platform truck where the bending strength should be secured in a limited space.

 
Part Number
GFF-019/L[30-4000/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

-

PIPE FLAME 1 Piece(s) 3 Day(s) 30 ~ 4000

Loading...

  1. 1

Basic Information

Specifications Antistatic Pipe Material Aluminum Extruded Material Pipe Outer Dia. D(Ø) 28
Surface Treatment, Coating Alumite Treatment