1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Green Frame T

PIPE FLAME

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Green Frame T
  • Green Frame T
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The N Series (28 mm) Green Frame with 1.5 times the flexural strength of the standard model.
[Features]
· Guarantees approximately 1.5 times the flexural strength as compared with the standard Green Frame.
· Has been ribbed to triple the strength of the claws against repeated loading.
· Tap processing can be applied to the end face.
· Compatible extrusion end caps: GFT inner cap, outer cap.
[Applications]
· Useful when flexural strength is required in a limited space.
· Using end face taps enables the direct mounting of eye bolts and adjusters, etc.


[Products for Next Day Shipment]
GFF-017 cut products will be shipped on the next day if the order is received before 15:00.

*Except on Saturday, Sunday, holidays and manufacturer days off
Examples: An order placed by 15:00 on Friday will be received on Friday and shipped on Monday
An order placed on Saturday will be received on the following Monday and shipped on Tuesday
*Except if there are alterations

 
Part Number
GFF-017/L[100-4000/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

-

PIPE FLAME 1 Piece(s) 3 Day(s) 100 ~ 4000

Loading...

  1. 1

Basic Information

Specifications Antistatic Pipe Material Aluminum Extruded Material Pipe Outer Dia. D(Ø) 28
Surface Treatment, Coating Alumite Treatment Additional Work NA