1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Green Frame, F35

Green Frame, F35
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"A new color of Green Frame is now available in black."

A frame with 1.9 mm thick plate.
[Features]
· Containers for storing parts can be hung on the flat part and the flat part can also be used as a name plate.
· Compatible with R machining (R3) of wing corners.
· Compatible extrusion end caps: Inner cap (hard/conductive), metal end cap.
[Applications]
· As a shooter guide and workpiece stopper.
· Also possible to attach general-purpose parts such as LEDs by drilling holes.
· Can be used as claw that holds a workpiece such as a container with a stacking and de-stacking unit in the mechanism.
· Can also be used as a rail on which rollers run or as a trigger for mechanism.


[Products for Next Day Shipment]
GFF-014 cut products will be shipped on the next day if the order is received before 15:00.

*Except on Saturday, Sunday, holidays and manufacturer days off
Examples: An order placed by 15:00 on Friday will be received on Friday and shipped on Monday
An order placed on Saturday will be received on the following Monday and shipped on Tuesday
*Except if there are alterations

 
Part Number
GFF-014/L[100-4000/0.1]
GFF-014/L[100-4000/0.1]/KCR3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdditional Work Length
(mm)

-

PIPE FLAME 1 Piece(s) 45 Day(s) NA100 ~ 4000

-

SUS PIPE FLAME 1 Piece(s) 7 Day(s) Available100 ~ 4000

Loading...

  1. 1

Basic Information

Specifications Antistatic Pipe Material Aluminum Extruded Material Pipe Outer Dia. D(Ø) 28
Surface Treatment, Coating Alumite Treatment