1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Green Frame Hard (Cut Product) GFF-019

PIPE FLAME

Green Frame Hard (Cut Product) GFF-019
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is suitable when you want to slide a workpiece or container on the frame.
[Features]
・ This product has a fine-ribbed corrugated surface on the outside and small contact area, allowing for little friction and excellent slidability.
・ Capable of cutting from 100 mm to 4,000 mm.
・ The cutting can be specified in units of 0.1 mm. (Cutting tolerance ±0.5 mm)
・ Custom order without anodizing is also available.
・ Compatible extrusion end cap: Inner cap (hard/conductive), outer cap, metal end cap
[Applications]
・ As a guide for chutes, rails for ring runners, and mandrels for PVC/polycarbonate pipes.

 
Part Number
GFF-006/L[100-4000/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

-

PIPE FLAME 1 Piece(s) 45 Day(s) 100 ~ 4000

Loading...

  1. 1

Basic Information

Specifications Antistatic Pipe Material Aluminum Extruded Material Pipe Outer Dia. D(Ø) 29
Surface Treatment, Coating Alumite Treatment