1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Green Frame, F50

Green Frame, F50
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"A new color of Green Frame is now available in black."

N series (28 mm) green frame with a flat part that can be easily used for parts containers and nameplates.
[Features]
· Can cut from 100 mm to 4,000 mm.
· Cutting can be specified in units of 0.1 mm (cutting tolerance is ±0.5 mm).
· Custom orders are available without anodizing.
· Compatible with R machining (R3) of wing corners.
· Compatible extrusion end caps: Inner cap (hard/conductive), metal end cap.
[Applications]
· Can be used by attaching a parts container to the flat part, or it can be used as a name plate.


[Products for Next Day Shipment]
GFF-005 cut products will be shipped on the next day if the order is received before 15:00.

*Except on Saturday, Sunday, holidays and manufacturer days off
Examples: An order placed by 15:00 on Friday will be received on Friday and shipped on Monday
An order placed on Saturday will be received on the following Monday and shipped on Tuesday
*Except if there are alterations

 
Part Number
GFF-005/L[100-4000/0.1]
GFF-005/L[100-4000/0.1]/KCR3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdditional Work Length
(mm)

-

PIPE FLAME 1 Piece(s) 45 Day(s) NA100 ~ 4000

-

SUS PIPE FLAME 1 Piece(s) 6 Day(s) Available100 ~ 4000

Loading...

  1. 1

Basic Information

Specifications Antistatic Pipe Material Aluminum Extruded Material Pipe Outer Dia. D(Ø) 28
Surface Treatment, Coating Alumite Treatment