1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Green Frame Slide (Cut Product)

Green Frame Slide (Cut Product)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"The new color Green Frame black is now available."

N-series (28 mm) frame with 10-mm wide slots.
[Features]
・ A frame with a slot of 10-mm width, you can insert ST Nut L and attach various parts with screws.
・ Dedicated ST Nut (with anti-slip cap) is ST Nut L (M8・M6・M5・M4)
・ Compatible extrusion end cap: GFL Slot Inner Cap (hard), outer cap
[Applications]
・ It is also possible to attach idlers, eyebolts, slot hooks, pillar joints, etc.
・ The slot can be used as a rail guide for slot rollers.
・ Also as a slot roller guide as a mechanism component.

 
Part Number
GFF-004/L[30-4000/0.1]
GFF-004Y/L[100-4000/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Color Surface Treatment, Coating Length
(mm)

-

PIPE FLAME 1 Piece(s) 3 Day(s) Antistatic / Grooved[Silver] SilverAlumite Treatment30 ~ 4000

-

SUS PIPE FLAME 1 Piece(s) 9 Day(s) Standard / GroovedYellowBaked Paint100 ~ 4000

Loading...

  1. 1

Basic Information

Pipe Material Aluminum Extruded Material Pipe Outer Dia. D(Ø) 28