1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Green Frame L Slot (Cut Product) GFF Series

PIPE FLAME

Green Frame L Slot (Cut Product) GFF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"The new color Green Frame black is now available."

Suitable for those parts requiring greater strength.
[Features]
・ A frame that connects 2 pieces of standard Green Frame.
・ When used vertically, the bending strength is approx. 10 times that of the 28 mm type.
・ It is possible to use the 2 frames separately for connecting the upper part and attaching the lower part.
・ Compatible extrusion end cap: Inner cap (hard/conductive), metal end cap
[Applications]
・ As a shallow pallet or drawer frame
・ For work bench beams, partition base frames, workpiece stoppers, etc.
・ As a roller guide using the shallow groove between the frames

 
Part Number
GFF-003/L[100-4000/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

-

PIPE FLAME 1 Piece(s) 3 Day(s) 100 ~ 4000

Loading...

  1. 1

Basic Information

Specifications Antistatic Pipe Material Aluminum Extruded Material Pipe Outer Dia. D(Ø) 28
Surface Treatment, Coating Alumite Treatment