1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Green Frame P100 (Lightweight Type) (Length Cut Per Customer Request)

PIPE FLAME

Green Frame P100 (Lightweight Type) (Length Cut Per Customer Request)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can be used as beam material for large booths.
[Features]
・ The flexural strength is approx. 75 times that of the standard type.
・ Capable of cutting from 100 mm to 4,000 mm.
・ The cutting can be specified in units of 0.1 mm. (Cutting tolerance ±0.5 mm)
・ Compatible extrusion end cap: Inner cap (hard/conductive), metal end cap
[Applications]
・ Beam materials for booths, side panels for drawers, open beams for stairs, etc.
・ Used as a partition when used between shelves, and as a shelf when used by lying down.

 
Part Number
GFF-001/L[100-4000/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

-

PIPE FLAME 1 Piece(s) 45 Day(s) 100 ~ 4000

Loading...

  1. 1

Basic Information

Specifications Antistatic Pipe Material Aluminum Extruded Material Pipe Outer Dia. D(Ø) 28
Surface Treatment, Coating Alumite Treatment Frame Series High Rigidity