(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Not to be underestimated. Does not buckle. Supports square bits.
Sheet steel thickness: 1.5 - 3.2 mm supported (not for use in stainless steel).
Sheet steel (all unheated) etc, ideal for devices, tools, saddle, box and board installations.
Part Number |
---|
MBT-419N |
MBT-430NB |
MBT-440N |
MBT-440NB |
MBT-450N |
MBT-450NB |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length L (mm) | Qty. (piece) |
---|---|---|---|---|---|---|---|---|
฿ 777.55 | AXB1 FASTENING | 1 Pack(s) | 108 Pieces Per Package | 4 Day(s) | 19 | 108 | ||
฿ 2,231.73 | AXB1 FASTENING | 1 Pack(s) | 280 Pieces Per Package | 4 Day(s) | 30 | 280 (value pack box) | ||
฿ 777.55 | AXB1 FASTENING | 1 Pack(s) | 56 Pieces Per Package | 4 Day(s) | 40 | 56 | ||
฿ 2,231.73 | AXB1 FASTENING | 1 Pack(s) | 220 Pieces Per Package | 4 Day(s) | 40 | 220 (value pack box) | ||
฿ 777.55 | AXB1 FASTENING | 1 Pack(s) | 48 Pieces Per Package | 4 Day(s) | 50 | 48 | ||
฿ 2,231.73 | AXB1 FASTENING | 1 Pack(s) | 190 Pieces Per Package | 4 Day(s) | 50 | 190 (value pack box) |
Loading...
Thread Nominal (M) | 4 | Detailed Shape | Pan | Mounting Hole Shape | Square/Cross |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | Steel (cold forged carbon steel) | Surface Treatment | Bright Chromate Plating |
Thread Type | Drill Screw | Tip Shape | Other special shapes | Additional Shape | Standard |
Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?