1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AX Multi Drill Screw (For Thick Iron Plate) Flat (Bright Chromate)【36-260 Pieces Per Package】 (MBT-550S)

AXB1 FASTENING

AX Multi Drill Screw (For Thick Iron Plate) Flat (Bright Chromate) (MBT-550S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Makes pilot hole in high-speed steel.
Steel plate thickness: 2.3 - 9.0 mm supported (not for use in stainless steel).
Sheet steel, high-speed steel, angles (all unheated) etc, ideal for devices, tools, saddle, box and board installations.

Part Number
MBT-550S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength L (mm) Qty.
(piece)

฿ 1,025.64

AXB1 FASTENING 1 Pack(s)

58 Pieces Per Package

4 Day(s) 5058

Loading...

  1. 1

Basic Information

Thread Nominal (M) 5 Detailed Shape Disc Mounting Hole Shape Square/Cross
Basic Shape Standard (Round) Material Steel (cold forged carbon steel) Surface Treatment Bright Chromate Plating
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Standard
Sales Unit Box/package Application Standard