1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloss Plating Roll Umbrella Nails

SCREWS FOR BUILDING MATERIALS

Gloss Plating Roll Umbrella Nails
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,137.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The nail is made of steel and has a gloss nickel-plated surface. You can purchase from 1 torso screw.

 
Part Number
83417500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,137.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Nails Length 75 Material Iron
Surface Treatment Gloss Nickel plating Nail Head Diameter(mm) 10 Detailed Shape Screw on body
Size(mm) 10×75