1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Top-Lightweight Nails Trumpet (88000614)

SCREWS FOR BUILDING MATERIALS

Top-Lightweight Nails Trumpet (88000614)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a light gauge steel screw that provides stable penetration. To be used for mounting thin steel plates with a thickness of 0.8 mm or less.

 
Part Number
88000614
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength Surface Treatment Nominal of Thread (D) Size
(mm)
Part Number

฿ 667.69

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 22[UniChrome Plating] Bright Chromate Plating33×22PKC-22

Loading...

  1. 1

Basic Information

Type A thin metal sheet Material Iron Mounting Hole Shape Phillips
Detailed Shape Rap

Please check the type/dimensions/specifications of the part 88000614 in the Top-Lightweight Nails Trumpet series.

Products with similar specification

Part Number
88000613
88000615
88000616
88000617
88000618
88000619
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLength Surface Treatment Nominal of Thread (D) Size
(mm)
Part Number

฿ 657.02

1 Piece(s) 5 Day(s) 20[UniChrome Plating] Bright Chromate Plating33×20PK-20

฿ 735.78

1 Piece(s) 5 Day(s) 22[UniChrome Plating] Bright Chromate Plating3.53.5×22PK-22

฿ 764.23

1 Piece(s) 5 Day(s) 22[UniChrome Plating] Bright Chromate Plating3.53.5×22PKB-22

฿ 872.97

1 Piece(s) 5 Day(s) 25[UniChrome Plating] Bright Chromate Plating3.53.5×25PK-25

฿ 906.00

1 Piece(s) 5 Day(s) 28[UniChrome Plating] Bright Chromate Plating3.53.5×28PK-28

฿ 1,034.56

1 Piece(s) 5 Day(s) 32[UniChrome Plating] Bright Chromate Plating3.53.5×32PK-32