(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Steel, cross-recessed light gauge steel screw. You can purchase from 1 unit of ribbed head with ribs.
Part Number |
---|
88000626 |
88000627 |
88000628 |
88000629 |
88000630 |
88000631 |
88000640 |
88000641 |
88000642 |
88000643 |
88000697 |
88000698 |
88000699 |
88000700 |
88000701 |
88000702 |
88000703 |
88000704 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length | Surface Treatment | Nominal of Thread (D) | Size (mm) | Color | Part Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 650.92 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 20 | [UniChrome Plating] Bright Chromate Plating | 3 | 3×20 | - | PK-20F | |||
฿ 673.00 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 22 | [UniChrome Plating] Bright Chromate Plating | 3.5 | 3.5×22 | - | PK-22F | ||
฿ 827.75 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 25 | [UniChrome Plating] Bright Chromate Plating | 3.5 | 3.5×25 | - | PK-25F | |||
฿ 999.50 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 32 | [UniChrome Plating] Bright Chromate Plating | 3.5 | 3.5×32 | - | PK-32F | |||
฿ 708.85 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 41 | [UniChrome Plating] Bright Chromate Plating | 3.5 | 3.5×41 | - | PK-41F | |||
฿ 821.65 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 51 | [UniChrome Plating] Bright Chromate Plating | 3.5 | 3.5×51 | - | PK-51F | |||
฿ 909.05 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 22 | [UniChrome Plating] Bright Chromate Plating Color | 3 | 3×22 | Collar | With PK-22F Electromagnetic brake | |||
฿ 1,051.83 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 25 | [UniChrome Plating] Bright Chromate Plating Color | 3.5 | 3.5×25 | Collar | With PK-25F Electromagnetic brake | |||
฿ 1,312.00 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 32 | [UniChrome Plating] Bright Chromate Plating Color | 3.5 | 3.5×32 | Collar | With PK-32F Electromagnetic brake | |||
฿ 944.11 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 41 | [UniChrome Plating] Bright Chromate Plating Color | 3.5 | 3.5×41 | Collar | With PK-41F Electromagnetic brake | |||
฿ 689.54 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 20 | [UniChrome Plating] Bright Chromate Plating | 3 | 3×20 | - | FR-3020 | |||
฿ 799.29 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 22 | [UniChrome Plating] Bright Chromate Plating | 3.5 | 3.5×22 | - | FR-3522 | |||
฿ 871.45 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 25 | [UniChrome Plating] Bright Chromate Plating | 3.5 | 3.5×25 | - | FR-3525 | |||
฿ 1,084.86 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 32 | [UniChrome Plating] Bright Chromate Plating | 3.5 | 3.5×32 | - | FR-3532 | |||
฿ 895.33 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 20 | [UniChrome Plating] Bright Chromate Plating Color | 3 | 3×20 | Collar | With FR-3020 Electromagnetic brake | |||
฿ 992.38 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 22 | [UniChrome Plating] Bright Chromate Plating Color | 3.5 | 3.5×22 | Collar | With FR-3522 Electromagnetic brake | |||
฿ 1,114.84 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 25 | [UniChrome Plating] Bright Chromate Plating Color | 3.5 | 3.5×25 | Collar | With FR-3525 Electromagnetic brake | |||
฿ 1,421.24 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 32 | [UniChrome Plating] Bright Chromate Plating Color | 3.5 | 3.5×32 | Collar | With FR-3532 Electromagnetic brake |
Loading...
Type | A thin metal sheet | Material | Iron | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Detailed Shape | Flexible with gussets |
How can we improve?
How can we improve?