1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roll Connection Screw (89132005)

SCREWS FOR BUILDING MATERIALS

Roll Connection Screw (89132005)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The colored board screws make it possible to easily identify the screw dimensions even after driving. Eco-friendly chromium-free treatment connected colored screws.

 
Part Number
89132005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Length Surface Treatment Nominal of Thread (D) Detailed Shape Size
(mm)
Thread Diameter
(mm)
Color

฿ 4,035.57

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) Other concrete screws25[Ruspert processing] Ruspert3.9Rap head H.L screw3.9×25--

Loading...

  1. 1

Basic Information

Material Iron Mounting Hole Shape Phillips

Please check the type/dimensions/specifications of the part 89132005 in the Roll Connection Screw series.

Products with similar specification

Part Number
89132006
89132007
89132009
89132110
89132111
89132112
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Length Surface Treatment Nominal of Thread (D) Detailed Shape Size
(mm)
Thread Diameter
(mm)
Color

฿ 4,359.25

1 Piece(s) 5 Day(s) Other concrete screws28[Ruspert processing] Ruspert3.9Rap head H.L screw3.9×28--

฿ 4,681.92

1 Piece(s) 5 Day(s) Other concrete screws32[Ruspert processing] Ruspert3.9Rap head H.L screw3.9×32--

฿ 5,578.26

1 Piece(s) 5 Day(s) Other concrete screws41[Ruspert processing] Ruspert3.9Rap head H.L screw3.9×41--

฿ 4,091.98

1 Piece(s) 5 Day(s) Other gypsum board screws25[Zinc Plating] Board screws8.0Complete thread8.0×253.9Silver blue

฿ 4,302.34

1 Piece(s) 5 Day(s) Other gypsum board screws28[Zinc Plating] Board screws8.0Complete thread8.0×283.9Silver red

฿ 4,710.37

1 Piece(s) 5 Day(s) Other gypsum board screws32[Zinc Plating] Board screws8.0Complete thread8.0×323.9Silver Green