1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trumpet (Phosphate) (88000684)

SCREWS FOR BUILDING MATERIALS

Trumpet (Phosphate) (88000684)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Steel, cross-recessed light gauge steel screw. The surface treatment is phosphoric acid. You can purchase from 1 pc.

 
Part Number
88000684
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength Nominal of Thread (D) Detailed Shape Size
(mm)
Part Number

฿ 1,286.08

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 354.2Coarse screw4.2×35FFC-4235

Loading...

  1. 1

Basic Information

Type A thin metal sheet Material Iron Surface Treatment Phosphoric acid
Mounting Hole Shape Phillips

Please check the type/dimensions/specifications of the part 88000684 in the Trumpet (Phosphate) series.

Products with similar specification

Part Number
88000685
88000686
89126301
89126401
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLength Nominal of Thread (D) Detailed Shape Size
(mm)
Part Number

฿ 1,342.48

1 Piece(s) 5 Day(s) 384.2Coarse screw4.2×38FFC-4238

฿ 1,370.43

1 Piece(s) 5 Day(s) 414.2Coarse screw4.2×41FFC-4241

฿ 8,670.23

1 Piece(s) 5 Day(s) 413.9Two-thread screws (for fixing floor)3.9×41FF-3941B

฿ 7,904.98

1 Piece(s) 5 Day(s) 384.2Coarse screw4.2×38FFC-4238B