1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drisk Rib Reamer (88000768)

SCREWS FOR BUILDING MATERIALS

Drisk Rib Reamer (88000768)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Joining of wood, rigid board and steel base Materials: [Steel] steel, [Stainless Steel] SUS410 Surface treatment: [Bright Chromate Plating] bright chromate plating, passivation

Part Number
88000768
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength Material Surface Treatment Nominal of Thread (D) Size
(mm)
Compatible Drill Diameter
(mm)
Thread Diameter
(mm)

฿ 861.29

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 28[Steel] Iron[UniChrome Plating] Bright Chromate Plating7.37.3×284.24.2

Loading...

  1. 1

Basic Information

Type Screws for steel plates Mounting Hole Shape Phillips Detailed Shape Complete thread

Please check the type/dimensions/specifications of the part 88000768 in the Drisk Rib Reamer series.

Products with similar specification

Part Number
88000769
88000770
88000771
88000772
88000773
88000774
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLength Material Surface Treatment Nominal of Thread (D) Size
(mm)
Compatible Drill Diameter
(mm)
Thread Diameter
(mm)

฿ 962.40

1 Piece(s) 5 Day(s) 32[Steel] Iron[UniChrome Plating] Bright Chromate Plating7.37.3×324.24.2

฿ 1,080.80

1 Piece(s) 5 Day(s) 37[Steel] Iron[UniChrome Plating] Bright Chromate Plating7.37.3×374.24.2

฿ 943.09

1 Piece(s) 5 Day(s) 40[Steel] Iron[UniChrome Plating] Bright Chromate Plating7.37.3×404.24.2

฿ 799.80

1 Piece(s) 5 Day(s) 45[Steel] Iron[UniChrome Plating] Bright Chromate Plating7.37.3×454.24.2

฿ 1,138.72

1 Piece(s) 5 Day(s) 32[Steel] Iron[UniChrome Plating] Bright Chromate Plating9.29.2×324.84.8

฿ 1,014.74

1 Piece(s) 5 Day(s) 37[Steel] Iron[UniChrome Plating] Bright Chromate Plating9.29.2×374.84.8