1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drisk Wrapper (88000754)

SCREWS FOR BUILDING MATERIALS

Drisk Wrapper (88000754)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Joining of drywall and steel base Materials: steel Surface treatment: bright chromate plating

 
Part Number
88000754
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength Nominal of Thread (D) Size
(mm)
Compatible Drill Diameter
(mm)
Thread Diameter
(mm)

฿ 714.44

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 218.48.4×213.53.5

Loading...

  1. 1

Basic Information

Type Screws for steel plates Material Iron Surface Treatment Bright Chromate Plating
Mounting Hole Shape Phillips

Please check the type/dimensions/specifications of the part 88000754 in the Drisk Wrapper series.

Products with similar specification

Part Number
88000753
88000755
88000756
88000757
88000759
88000760
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLength Nominal of Thread (D) Size
(mm)
Compatible Drill Diameter
(mm)
Thread Diameter
(mm)

฿ 607.73

1 Piece(s) 5 Day(s) 258.48.4×253.53.5

฿ 748.48

1 Piece(s) 5 Day(s) 248.48.4×243.53.5

฿ 641.77

1 Piece(s) 5 Day(s) 418.48.4×413.53.5

฿ 643.30

1 Piece(s) 5 Day(s) 488.48.4×483.53.5

฿ 595.03

1 Piece(s) 5 Day(s) 578.68.6×573.93.9

฿ 560.98

1 Piece(s) 5 Day(s) 658.68.6×654.24.2