1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Drilling Screw Hex (Part Number)

SCREWS FOR BUILDING MATERIALS

Drilling Screw Hex
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 750.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·It is used for joining thin steel plates or steel plates and steel frames. Material: "Steel" steel, surface treatment: "Bright chromate plating" bright chromate plating

Part Number
88000807
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength Material Surface Treatment Mounting Hole Shape Nominal of Thread (D) Detailed Shape Size
(mm)
Compatible Drill Diameter
(mm)
Thread Diameter
(mm)

฿ 1,275.41

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 19[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket12.8Complete thread12.8×196.06.0

Loading...

  1. 1

Basic Information

Type Screws for steel plates

Please check the type/dimensions/specifications of the part 88000807 in the Drilling Screw Hex series.

Products with similar specification

Part Number
88000802
88000803
88000805
88000808
88000809
88000810
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLength Material Surface Treatment Mounting Hole Shape Nominal of Thread (D) Detailed Shape Size
(mm)
Compatible Drill Diameter
(mm)
Thread Diameter
(mm)

฿ 879.58

1 Piece(s) 5 Day(s) 35[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket10.8Complete thread10.8×355.05.0

฿ 948.18

1 Piece(s) 5 Day(s) 40[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket10.8Complete thread10.8×405.05.0

฿ 827.75

1 Piece(s) 5 Day(s) 45[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket10.8Complete thread10.8×455.05.0

฿ 1,172.26

1 Piece(s) 5 Day(s) 25[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket12.8Complete thread12.8×256.06.0

฿ 1,075.21

1 Piece(s) 5 Day(s) 35[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket12.8Complete thread12.8×356.06.0

฿ 969.01

1 Piece(s) 5 Day(s) 40[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket12.8Complete thread12.8×406.06.0