(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·It is used for joining thin steel plates or steel plates and steel frames. Material: "Steel" steel, surface treatment: "Bright chromate plating" bright chromate plating
Part Number |
---|
88000803 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length | Material | Surface Treatment | Mounting Hole Shape | Nominal of Thread (D) | Detailed Shape | Size (mm) | Compatible Drill Diameter (mm) | Thread Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 948.18 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 40 | [Steel] Iron | [UniChrome Plating] Bright Chromate Plating | Hex Socket | 10.8 | Complete thread | 10.8×40 | 5.0 | 5.0 |
Loading...
Type | Screws for steel plates |
---|
Please check the type/dimensions/specifications of the part 88000803 in the Drilling Screw Hex series.
Part Number |
---|
88000800 |
88000801 |
88000802 |
88000805 |
88000806 |
88000807 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Length | Material | Surface Treatment | Mounting Hole Shape | Nominal of Thread (D) | Detailed Shape | Size (mm) | Compatible Drill Diameter (mm) | Thread Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,087.91 | 1 Piece(s) | 5 Day(s) | 19 | [Steel] Iron | [UniChrome Plating] Bright Chromate Plating | Hex Socket | 10.8 | Complete thread | 10.8×19 | 5.0 | 5.0 | ||
฿ 1,091.47 | 1 Piece(s) | 5 Day(s) | 25 | [Steel] Iron | [UniChrome Plating] Bright Chromate Plating | Hex Socket | 10.8 | Complete thread | 10.8×25 | 5.0 | 5.0 | ||
฿ 879.58 | 1 Piece(s) | 5 Day(s) | 35 | [Steel] Iron | [UniChrome Plating] Bright Chromate Plating | Hex Socket | 10.8 | Complete thread | 10.8×35 | 5.0 | 5.0 | ||
฿ 827.75 | 1 Piece(s) | 5 Day(s) | 45 | [Steel] Iron | [UniChrome Plating] Bright Chromate Plating | Hex Socket | 10.8 | Complete thread | 10.8×45 | 5.0 | 5.0 | ||
฿ 824.19 | 1 Piece(s) | 5 Day(s) | 50 | [Steel] Iron | [UniChrome Plating] Bright Chromate Plating | Hex Socket | 10.8 | Complete thread | 10.8×50 | 5.0 | 5.0 | ||
฿ 1,275.41 | 1 Piece(s) | 5 Day(s) | 19 | [Steel] Iron | [UniChrome Plating] Bright Chromate Plating | Hex Socket | 12.8 | Complete thread | 12.8×19 | 6.0 | 6.0 |
How can we improve?
How can we improve?