1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drilling Screw Hex

Drilling Screw Hex
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 750.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·It is used for joining thin steel plates or steel plates and steel frames. Material: "Steel" steel, surface treatment: "Bright chromate plating" bright chromate plating

Part Number
88000799
88000800
88000801
88000802
88000803
88000805
88000806
88000807
88000808
88000809
88000810
88000811
88000812
88000813
88000814
88000815
88000851
88000852
88000853
88000854
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength Material Surface Treatment Mounting Hole Shape Nominal of Thread (D) Detailed Shape Size
(mm)
Compatible Drill Diameter
(mm)
Thread Diameter
(mm)

฿ 1,393.81

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 16[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket10.8Complete thread10.8×165.05.0

฿ 1,087.91

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 19[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket10.8Complete thread10.8×195.05.0

฿ 1,091.47

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 25[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket10.8Complete thread10.8×255.05.0

฿ 879.58

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 35[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket10.8Complete thread10.8×355.05.0

฿ 948.18

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 40[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket10.8Complete thread10.8×405.05.0

฿ 827.75

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 45[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket10.8Complete thread10.8×455.05.0

฿ 824.19

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 50[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket10.8Complete thread10.8×505.05.0

฿ 1,275.41

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 19[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket12.8Complete thread12.8×196.06.0

฿ 1,172.26

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 25[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket12.8Complete thread12.8×256.06.0

฿ 1,075.21

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 35[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket12.8Complete thread12.8×356.06.0

฿ 969.01

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 40[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket12.8Complete thread12.8×406.06.0

฿ 939.54

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 45[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket12.8Complete thread12.8×456.06.0

฿ 980.70

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 50[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket12.8Complete thread12.8×506.06.0

฿ 933.95

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 60[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket12.8Thread Part Length 50.012.8×606.06.0

฿ 750.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 70[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket12.8Thread Part Length 55.012.8×706.06.0

฿ 1,006.61

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 90[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket12.8Thread Part Length 60.012.8×906.06.0

฿ 2,647.36

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 19[Stainless] SUS410Passivated[Cross Recessed] Phillips12.8Complete thread12.8×196.06.0

฿ 2,896.85

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 25[Stainless] SUS410Passivated[Cross Recessed] Phillips12.8Complete thread12.8×256.06.0

฿ 3,026.94

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 35[Stainless] SUS410Passivated[Cross Recessed] Phillips12.8Complete thread12.8×356.06.0

฿ 2,814.03

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 45[Stainless] SUS410Passivated[Cross Recessed] Phillips12.8Complete thread12.8×456.06.0

Loading...

  1. 1

Basic Information

Type Screws for steel plates