1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drilling Screw Plate Rib

Drilling Screw Plate Rib
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 664.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Joining of calcium silicate board and steel base materials: steel Surface treatment: bright chromate plating Mounting hole shape: cross-recessed Compatible drill diameter (mm): 3.9 Thread diameter (mm): 3.9

 
Part Number
88000762
88000763
88000764
88000765
88000766
88000767
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength Size
(mm)

฿ 974.60

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 197.0×19

฿ 664.13

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 257.0×25

฿ 830.29

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 327.0×32

฿ 706.31

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 357.0×35

฿ 713.93

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 417.0×41

฿ 732.22

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 517.0×51

Loading...

  1. 1

Basic Information

Type Screws for steel plates Material Iron Surface Treatment Bright Chromate Plating
Mounting Hole Shape Phillips Nominal of Thread (D) 7 Detailed Shape Complete thread
Compatible Drill Diameter(mm) 3.9 Thread Diameter(mm) 3.9