(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Joining of concrete panel and steel base materials Mounting hole shape: cross-recessed Detailed shape: fully-threaded
Part Number |
---|
88000738 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length | Material | Surface Treatment | Nominal of Thread (D) | Size (mm) | Compatible Drill Diameter (mm) | Thread Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 814.54 | SCREWS FOR BUILDING MATERIALS | 1 Piece(s) | 5 Day(s) | 30 | [Steel] Iron | [UniChrome Plating] Bright Chromate Plating | 7.5 | 7.5×30 | 3.9 | 3.9 |
Loading...
Type | Screws for steel plates | Mounting Hole Shape | Phillips | Detailed Shape | Complete thread |
---|
Please check the type/dimensions/specifications of the part 88000738 in the Drilling Screw Plate series.
Part Number |
---|
88000735 |
88000736 |
88000737 |
88000739 |
88000740 |
88000741 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Length | Material | Surface Treatment | Nominal of Thread (D) | Size (mm) | Compatible Drill Diameter (mm) | Thread Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 889.74 | 1 Piece(s) | 5 Day(s) | 16 | [Steel] Iron | [UniChrome Plating] Bright Chromate Plating | 7.5 | 7.5×16 | 3.9 | 3.9 | ||
฿ 1,046.24 | 1 Piece(s) | 5 Day(s) | 19 | [Steel] Iron | [UniChrome Plating] Bright Chromate Plating | 7.5 | 7.5×19 | 3.9 | 3.9 | ||
฿ 682.93 | 1 Piece(s) | 5 Day(s) | 25 | [Steel] Iron | [UniChrome Plating] Bright Chromate Plating | 7.5 | 7.5×25 | 3.9 | 3.9 | ||
฿ 883.64 | 1 Piece(s) | 5 Day(s) | 35 | [Steel] Iron | [UniChrome Plating] Bright Chromate Plating | 7.5 | 7.5×35 | 3.9 | 3.9 | ||
฿ 699.19 | 1 Piece(s) | 5 Day(s) | 40 | [Steel] Iron | [UniChrome Plating] Bright Chromate Plating | 7.5 | 7.5×40 | 3.9 | 3.9 | ||
฿ 805.39 | 1 Piece(s) | 5 Day(s) | 45 | [Steel] Iron | [UniChrome Plating] Bright Chromate Plating | 7.5 | 7.5×45 | 3.9 | 3.9 |
How can we improve?
How can we improve?