1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drilling Screw Wafer【1-700 Pieces Per Package】

Drilling Screw Wafer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 632.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·For sheet metal steel plate: steel Surface treatment: bright chromate plating Mounting hole shape: cross-recessed

 
Part Number
88000781
88000782
88000785
88000786
88000787
88000788
88000789
88000790
88000791
88000792
88000793
88000794
88000795
88000796
88000797
88000798
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength Nominal of Thread (D) Detailed Shape Size
(mm)
Compatible Drill Diameter
(mm)
Thread Diameter
(mm)

฿ 986.29

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

700 Pieces Per Package

5 Day(s) 1311.7Complete thread11.7×134.24.2

฿ 824.19

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 1611.7Complete thread11.7×164.24.2

฿ 821.14

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 3011.7Complete thread11.7×304.24.2

฿ 802.85

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 3511.7Complete thread11.7×354.24.2

฿ 745.43

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 4011.7Complete thread11.7×404.24.2

฿ 669.21

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 4511.7Complete thread11.7×454.24.2

฿ 731.20

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 5011.7Complete thread11.7×504.24.2

฿ 1,000.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 2512.1Complete thread12.1×254.84.8

฿ 836.90

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 3512.1Complete thread12.1×354.84.8

฿ 915.15

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 4012.1Complete thread12.1×404.84.8

฿ 797.77

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 4512.1Complete thread12.1×454.84.8

฿ 790.66

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 5012.1Complete thread12.1×504.84.8

฿ 632.63

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 6012.1Thread Part Length 50.012.1×604.84.8

฿ 708.34

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 7012.1Thread Part Length 50.012.1×704.84.8

฿ 759.66

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 8012.1Thread Part Length 50.012.1×804.84.8

฿ 889.74

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 10012.1Thread Part Length 50.012.1×1004.84.8

Loading...

  1. 1

Basic Information

Type Screws for steel plates Material Iron Surface Treatment Bright Chromate Plating
Mounting Hole Shape Phillips