1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Mesh Ring Nails

Stainless Steel Mesh Ring Nails
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,857.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Application: siding exterior Material: SUS304 Nail head diameter (mm): 2.3 Detailed shape: Mesh-shaped, thermal refined 1/2H

 
Part Number
85242340
85242345
85242350
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength Size
(mm)

฿ 18,857.22

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 40φ2.3×40

฿ 18,857.22

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 45φ2.3×45

฿ 18,857.22

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 50φ2.3×50

Loading...

  1. 1

Basic Information

Type Nails Material SUS304 Surface Treatment No
Nail Head Diameter(mm) 2.3 Detailed Shape Mesh shape thermal refined 1/2H