1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel · Printed Board Nail

Stainless Steel · Printed Board Nail
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,149.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·SUS304 material is used for excellent rust-prevention property.
·The pre-colored nails make it possible to select nails according to the color of decorative plywood and coupling interior materials.
·Used for a wide range of purposes.
[Application]
·Colored decorative plywood, colored steel plate, printed plywood, decorative plasterboard, exterior wall material, interior material, general wood.

 
Part Number
84622501
84622503
84633003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength Size
(mm)
Color

฿ 9,149.90

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 2517×25Cream

฿ 9,149.90

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 2517×25White

฿ 9,149.90

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 3017×30White

Loading...

  1. 1

Basic Information

Type Nails Material SUS304 Surface Treatment Coloring Treatment
Nail Head Diameter(mm) 17 Part Number 200