1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Coat Nails (84712501)

SCREWS FOR BUILDING MATERIALS

Stainless Steel Coat Nails (84712501)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Specifications]
·Quantity is as follows.

·Size #15 × 25 mm
Quantity: 10 kg (200 g × 5 × 10 boxes)
Approximate quantity: Approx. 1,910 pcs./kg

·Size #15 × 32 mm
Quantity: 10 kg (200 g × 5 × 10 boxes)
Approximate quantity: Approx. 1,530 pcs./kg

·Size #14 × 32 mm
Quantity: 25 kg (1 kg × 25 boxes)
Approximate quantity: Approx. 1,150 pcs./kg

·Size #14 × 38 mm (Mesh)
Quantity: 25 kg (1 kg × 25 boxes)
Approximate quantity: Approx. 910 pcs./kg

 
Part Number
84712501
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength Nail Head Diameter
(mm)
Size
(mm)
Color

฿ 10,396.85

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 251515×25Cream

Loading...

  1. 1

Basic Information

Type Nails Material SUS304 Surface Treatment Coloring Treatment

Please check the type/dimensions/specifications of the part 84712501 in the Stainless Steel Coat Nails series.

Products with similar specification

Part Number
84712503
84712505
84712511
84712560
84723203
84723205
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLength Nail Head Diameter
(mm)
Size
(mm)
Color

฿ 10,396.85

1 Piece(s) 5 Day(s) 251515×25White

฿ 10,396.85

1 Piece(s) 5 Day(s) 251515×25Brown

฿ 10,396.85

1 Piece(s) 5 Day(s) 251515×25New Tea

฿ 10,396.85

1 Piece(s) 5 Day(s) 251515×25Delustered black

฿ 10,396.85

1 Piece(s) 5 Day(s) 321515×32White

฿ 10,396.85

1 Piece(s) 5 Day(s) 321515×32Brown