1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel · Coat Cup Nail

SCREWS FOR BUILDING MATERIALS

Stainless Steel · Coat Cup Nail
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,149.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·The material used is SUS304, which has a high degree of rust prevention, and since the nails are pre-colored, you can choose nails that match the color of the colored decorative plywood and interior materials. Since the head is cup-shaped, the color does not fade after hammering. ·For colored decorative plywood, colored steel plate, printed plywood, decorative gypsum board, exterior wall materials, interior materials, general wood, etc.

 
Part Number
84643003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,149.90

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Nails Length 30 Material SUS304
Surface Treatment No Nail Head Diameter(mm) 17 Size(mm) 17×30
Color White Part Number 200

Please check the type/dimensions/specifications of the part 84643003 in the Stainless Steel · Coat Cup Nail series.