1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coat Nails Flat-Headed (84212511)

SCREWS FOR BUILDING MATERIALS

Coat Nails Flat-Headed (84212511)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·The surface of the steel nail is colored, and the nail can be selected according to the color of the mating plywood or colored steel plate. It can be used for a wide range of purposes.

 
Part Number
84212511
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength Nail Head Diameter
(mm)
Size
(mm)
Color

฿ 12,672.00

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 251515×25New Tea

Loading...

  1. 1

Basic Information

Type Nails Material Iron Surface Treatment Coloring Treatment
Detailed Shape Flat Head